Archive product news
-
New Panel Feed-throughs for Han® PushPull Profinet Variant
30.06.2011
new panel feed-throughs with transmission rates up to 1/10 Gbit Ethernet -
The Han® HC Modular 250 PE - A Safe Connection
30.06.2011
Safe dissipation of stray currents – this is the specialty of the new HARTING Han® HC Modular 250 PE contact -
Han® RJ45 Module for High Transmission Rates up to 10 Gbit/s
30.06.2011
The Cat. 6 Ethernet module for the Han-Modular® series from HARTING is now satisfying the demand for faster transmission rates -
Han® GND – the First Connector for Grounding Systems
30.06.2011
The new Han® GND series now enables pluggable grounding systems -
The HARTING Fast Track Switch Family is Growing
30.06.2011
The configurable unmanaged FTS 3100s-A optimally combines Fast Track Switching functionality with extremely simple operation -
Han® Q 2/0 Crimp and Han® Q 2/0 Crimp High Voltage - Greatest Potential in the Smallest Space
30.06.2011
HARTING is also offering the Han® Q 2/0 with crimp termination technology -
Multi module with the Highest Contact Density
30.06.2011
The Multi module from HARTING is the optimal addition to the previously available data interfaces for the Han-Modular® family. -
-
-
-
-
M12 circular connectors: faster and for larger cross sections
17.03.2011
Field-installable HARAX M12-XL for cross-sections bigger than 0.5 mm² -
Fast Track Switching
17.03.2011
Fast Track Switching + management functions = even better performance -
-
Network and Power
16.03.2011
The Ha-VIS 4000 product family is now being extended to include Power over Ethernet. -
User's Guide Transportation
08.03.2011
Overview for the use of HARTING products and solutions in railway vehicles and stationary rail applications
-
-
10 Gigabit Ethernet applications
17.02.2011
New cable generation for 10 Gigabit Ethernet applications -
-
DIN 41 612 type 2C / 2R crimp female connector with a shell housing
17.02.2011
Smaller size, same robustness -
Ha-VIS preLink®
16.02.2011
19" Ha-VIS preLink® HIFF patch panel – Flexible, space-saving and future-proof -
The new HARTING har-mik® Cable Assemblies are ideal for high vibration requirements
25.01.2011
The combination of premium HARTING connectors with high performance cables