HARTING filters quick and easy
HARTING offers a new range of male and female Subminiature D Filter adapters with 9, 15, 25 or 37 pins.
The adapters are available in 4 standard filter values from 47pF to 3900pF for effective electronic noise reduction in various applications from high-speed digital broadcasting to industrial test equipment.
HARTING filter adapters are ideally suited for both EMI corrections in existing applications and for quick and easy filter tests during the design phase.
The new D-Sub Filter adapters complement the extensive range of D-Sub Filter SMC connectors as a perfect retrofit solution for the system protection against electromagnetic radiation without expensive PCB redesigns.
Available downloads
| Title | Format | Size | |
|---|---|---|---|
|
download catalogue page |
46 kB | Download |