HARAX® M8-S
The requirements for connecting cables with a wire size of 0,08 mm² by the means of the insulation displacement method called HARAX® are constantly growing. The newly developed 3-pin male M8-connector fulfills this requirement. The availability is scheduled for July 2008. Beside this new development the previous available HARAX® M8 has also been upgraded. The well-known HARAX® M8 will be supplied with 3 different seals. Cables with an outer diameter running from 2.5 mm to 5.1 mm can be used. The correct size seal will be removed out of a frame. A positive effect of this new frame with 3 seals is the reduction to a single supplied part.
Available downloads
| Title | Format | Size | |
|---|---|---|---|
|
type drawing |
87 kB | Download |