Panel Feed Through M12
The user has the chance to choose between two different kinds of termination method. IDC-termination by the means of HARAX® contact blades is offered, besides the standard crimp termination. Special tools are not necessary when the newly developed HARAX® product has been chosen. A wide range of shielded cables fit to the new design. D-coded versions for Ethernet applications are offered as well as A-coded panel feed through connectors.
Available downloads
| Title | Format | Size | |
|---|---|---|---|
|
drawing Panel feed through M12 IDC 4pole male A-coded shielded |
112 kB | Download | |
|
drawing Panel Feed Through M12 IDC 4pole female A-coded shielded |
113 kB | Download | |
|
drawing Panel Feed Through M12 IDC 4pole female D-code shielded |
112 kB | Download | |
|
drawing Panel Feed Through M12 crimp 4pole male A-coded shielded |
118 kB | Download | |
|
drawing Panel Feed Through M12 crimp 4pole female A-coded shielded |
120 kB | Download | |
|
drawing Panel Feed Through M12 crimp 4pole female D-coded shielded |
118 kB | Download |