Han-Modular® Compact M32

14.05.2008 | A hood with M32 straight cable outlet is now being added to the range

HanModularCompact_200
 

Han-Modular® Compact M32

The Han-Modular® Compact connector is based on the familiar Han- Modular® system. The series includes power modules rated up to 70 A and 1000 V, signal modules with up to 25 contacts and data modules. A hood with M32 straight cable outlet is now being added to the range. Especially on power systems which use large-gauge wire ( >= 10 mm², AWG 8), the cable diameter is so big that an M32 cable gland and a large connector are required.

The Han-Modular® Compact M32 connector provides a compact plug-in solution for these applications.

Available downloads

Title Format Size  
data sheet Han-Modular® Compact M32

PDF 477 kB Download


Search