7/8" molded circular connector
The 5-pin models are available in straight or angled versions. There are also connectors which are molded at one end which allow installers in the field to change the length as needed using HARAX® connectors. The cable has a PUR sheath and the conductors are color coded: brown, white, blue, black and green / yellow. The conductor cross-section is 5 x 1.5 mm².
Available downloads
| Title | Format | Size | |
|---|---|---|---|
|
drawings 7/8" molded circular connector |
979 kB | Download |