Gender changers for PROFINET RJ45 + power system cables
Han® PushPull is a product family of the HARTING Technology Group featuring rugged connectors for transmitting optical and electrical communication, as well as signals and power to IP65/IP67 protection class. The PushPull connectors comply with the PROFINET guideline and are already in widespread use in all plant automation areas in the automotive industry.
New family members are two gender changers in rugged metal housings for transmitting electrical communication or power. The gender changers from the Han® PushPull family now make it possible to use different cable types (solid, flexible or those suitable for a drag chain) or to extend comparably assembled system cables in accordance with the PROFINET guideline for data cabling with RJ45 and the 24V supply.
Details:
- RJ 45 with transmission characteristic category 6 / class E to 250 MHz
- Gender changer power for 24 V power supply/16 A with 4-pole insert + function ground
- 4 M5 mounting screws for mounting to flat bases
Available downloads
| Title | Format | Size | |
|---|---|---|---|
|
Gender changers pages from the catalogue "News 2009" |
208 kB | Download | |
|
HARTING Device Connectivity – PushPull brochure |
555 kB | Download |