HARTING RJ Industrial® 10G angled: ultra-flexible, space-saving and two times quick
to overview
The HARTING Technology Group presents the new space-saving angled RJ45 connector from the tried and tested HARTING RJ Industrial® series at SPS/IPC/DRIVES 2011 in Nuremberg. The 45° cable outlet can be mounted in four different directions. This gives users the option to achieve the right cable outlet direction with the same item number every time. The HARTING RJ Industrial® 10G angled offers maximum flexibility for a wide range of conductor and cable diameters when paired with existing tried and tested insulation displacement connection technology.
The insulation displacement terminations are fitted for flexible and rigid wires with profiles ranging from AWG 27/7 to AWG 22/1. Cables with a diameter of between 4.5mm and 8mm can be connected. Easy assembly without tools, secure and rapid connection and data transfer rates up to 1/10 Gbit Ethernet make the RJ Industrial® 10G twice as fast as previous versions. This robust and industry-compliant IP 20 version also has a compact design, making it multi-port capable. In addition to the IP 20 versions, all common IP 65/67 types from PushPull to Han® 3A are available with the RJ45 insert.
Available downloads
| Title | Format | Size | |
|---|---|---|---|
|
HARTING RJ Industrial® 10G page from the catalogue "HARTING Device Connectivity" |
223 kB | Download | |
|
HARTING RJ Industrial® 10G angled assembly video |
MP4 | 20,69 MB | Download |