High speed cable assemblies QSFP+ and SFP+

to overview

15.11.2011 | Cable assemblies for high speed data transmission

High speed cable assemblies QSFP+ and SFP+
 

High speed cable assemblies
QSFP+ and SFP+

The new ready made-up high-speed transmission cables from HARTING are now available, extending the comprehensive ready-made cable product portfolio. These QSFP+ and SFP+ high-speed cables can achieve data transmission rates of up to 40 Gigabits/second. All pre-assembled cables meet specific product standards.

Various AWG cables are incorporated in the ready-made QSFP+ and SFP+ standard cables. The portfolio ranges from AWG 24 to AWG 30.. In addition to this, tailored customer solutions - e.g. with different cable, paddle card and pull tab options – can be produced on discussion with individual customers, and this also applies to fitting circuit boards with data storage units. With ready made-up products from HARTING, no further work is required in the field. Thanks to their high-grade materials, the cables are suitable for a wide range of applications, and are ideal for scenarios requiring high data transmission rates. Circuit boards are encapsulated, giving a high level of protection against interference. The fact that the QSFP+ connector is one of the shortest solutions on the market is another major benefit, enabling customers to fit a multitude of ready-made cables within a restricted space.

QSFP+ and SFP+ pre-assembled cables are a combination of high-grade HARTING connectors and high-performance cables.