Han® RJ45 Module
The established Han-Modular® range from HARTING is a highly flexible, diverse connector system. The user can assemble connectors to their own special design requirements and configurations.
Many modules for electrical or optical connections for signal or power, along with gas connections, already exist. This range is continuously being developed to meet a broader choice for customer requirements.
The Han® RJ45 Ethernet Module is now available. This shielded Ethernet Module connects all 8 datalines and fulfils the cat 5e requirements. The female module is designed as a gender-changer with two RJ45 jacks, the male module is using a cost effective standard RJ45 plug. Both parts are protected by a reliable plastic collar.
Available downloads
| Title | Format | Size | |
|---|---|---|---|
|
datasheet Han® RJ45 Module |
240 kB | Download |