HARTING Local Subsidiaries

HARTING har-flexicon® PCB connectors

  
   Rapid single wire connection of I/O signals to the PCB

 

har-flexicon® - The connection of PCBs shows a clear trend towards the miniaturization and reflow-soldering connection technology. This requires innovative answers regarding size, utilization, flexibility, and handling of the components.



The har-flexicon® product family has been designed for the toolless connection of single wires and the SMT/SMC-reflow-soldering process. har-flexicon® ensures an efficient processing for both the device production and the device installation.
 


 

Pitch 1.27 mm

ConductorØ 0.05 - 0.14 mm²

har-flexicon® with a pitch of 1.27 mm is the smallest field-convertible PCB connection technology in an industrial environment.

Pitch 2.54 mm

ConductorØ 0.2 - 0.5 mm²

The push-in-spring-cage termination enables an easy connection of flexible and rigid conductors up to a diameter of
0.5 mm² with a pitch of 2.54 mm

 

Pitch 3.50 / 3.81 mm

ConductorØ 0.05 - 1.5 mm²

Products with SMC-reflow-technology are available for the transmission of higher current rates and the connection of higher conductor cross-sections.

Pitch 5.00 / 5.08 mm

ConductorØ 0.05 - 2.5 mm²

Flexible and rigid conductors with a diameter up to 2.5 mm² can be easily connected with the push-in-spring-cage termination or a screwed connection.

 


 

 

HARTING in Social Media

  • facebook
  • xing
  • youtube
  • twitter