19. March 2015

Tool-free installation with the new M12 PushPull

Circular connector M12 PushPull

Through the M12 PushPull connector a much higher density of connections is possible on a device. The M12 PushPull can be mounted without tools by hand, thus accelerating the installation in tight spaces.

The M12 PushPull unthreaded locking solution can be plugged rapidly and securely and indicates correct assembly with a clearly audible click. With its anti-slip safety ring, the connector can be reliably gripped and released even under difficult conditions. The robustness and vibration resistance under demanding application conditions, so essential in railway technology, is also ensured with this mounting solution.

The absence of the unnecessary working space for tool access allows smaller dimensions for the devices and a higher packing density for several slots. So Ethernet networks with transfer rates up to 10 Gbit/s can be designed even more effective.

Available Downloads:

HARTING M12 PushPull. Just one click!

flyer

PDF

433 K download