HARTING Local Subsidiaries
HARTING Robotics

Robotics

Connectors transmit power and signals between the electrical cabinet and the robots. The appropriate connection technology enables the use of tools that can be plugged in to the robot head. These interfaces extend communications by integrating the controller into the company's internal networks.

There is often a lack of space on production lines; connectors support the miniaturisation of robots. There are special requirements for the connection technology whenever robotics are used in high temperature surroundings.

Solutions according to requirements

We are familiar with the daily challenges the robotic industry is facing.

Search for your requirements and find
the appropriate solution!


  • High-density inserts leave more space for robotics

    When developing new fields of application e.g. in assembly lines, robot manufacturers are confronted with two major challenges. Learn more!

  • Miniaturization down to the last millimeter

    Festo relies on precise PCB connectors from the har-flex® series. The use of 30-pin types permits the optimization of the design of the VTUG valve terminal down to the last millimeter.

  • Data, Signal, Power

    Power, Signal, Data – the new HARTING PushPull Signal connector guarantees the transmission of all three lifelines in industrial applications

  • Power Supplier for Laser Cutting Systems

    Laser cutting systems do offer a high degree of precision within modern manufacturing. For the power supply to these systems as well as for control purposes the designers of laser systems trust the reliable HARTING connectors.


HARTING eCatalogue - Product Information

Lookup product infomation here