Punching Technology

We develop, design and manufacture punching tools from the single tool to the follow-up composite tool according to your design specifications and from the cutting tool to the punching and bending tool.

Our many years' experience in the field of tool and punching tool manufacturing guarantee that the requirements relating to punching strip processing are duly considered in the construction phase.

  • Composite tools
  • Modular tool construction
  • Hard metal application for cutting parts
  • Material thickness 0.2 ..... 3.0 mm
  • Tolerances ± 20 μ
  • Micro contours 0.2 mm (Depending on the material thickness and the material)
  • If agreed, we also deliver punching strips along with the relevant inspection report.