HARTING Local Subsidiaries

HARTING Siemens Automation Cabling

 

   Designed for I/O system SIMATIC ET 200pro, Distributed Frequency Inverters SINAMICS G110D, SINAMICS G120D , SIRIUS M200D & various Siemens devices.

 

System partner HARTING provides users with system tested, certified connectors and preassembled cables according to established specifications and with short logistics chains.

 



In recent years, as part of the SIEMENS distributed drive technology, the SIRIUS motor starter has been fitted with connector interfaces in accordance with ISO 23 570-3. To ensure a continuous system with finely tuned components, SIEMENS opted for a solution partnership with HARTING.



 

Automation cabling range

by HARTING for decentralized drive systems:

- Power Cabling
- Motor Cabling
- IO Connection cables
- DC power supply
- Power supply for multiple
  devices
- Switchable Power supply
- Tooling
 

Additional HARTING products

for Siemens drive series, motor starters, motor control units:

- I/O system SIMATIC ET 200pro
- Distributed Frequency Inverters
  SINAMICS G110D
- Distributed Frequency Inverters
  SINAMICS G120D
- Motor Starters SIRIUS M200D
- For further devices please
  email to HARTING

 

Advantages:

- Source direct from Siemens
  Solution Partner HARTING
  (via eShop or just give a ring)
- Highest price-performance ratio
- Optimal consideration of your
  application environment
- Shortest delivery times by fast
  worldwide logistic processes
- Technical approved by Siemens
  in long established partnership
certified product quality

Technical:

- Decentralised distributed
  environments
- Flexible design of cable
  lengths
- Control cabinet free IP65
  protected products
- PROFIBUS
- PROFINET
- ISO 23 570-3. certified
  interfaces
 

 

Contact us!