HARTING Local Subsidiaries

SPS IPC Drives – HARTING's Integrated Industry Trends

SPS IPC Drives – HARTING's Integrated Industry Trends

Ready, Set, 4.0: The industry is evolving from mass production to custom-made production; technological developments are turning Industry 4.0 into reality. We unite trends into solutions with "HARTING Integrated Industry 4 You".

We would like to invite you to the SPS IPC Drives trade fair to discover for yourself the trends in Integrated Industry. Based on the actual examples in the HAII4YOU smart factory, you can see how Industry 4.0 poses new challenges for all automation components. You'll find us in hall 10, stand 140.


Our innovations at the trade fair

MICA - Data processing carried out directly at the machine

Data processing carried out directly at the machine: HARTING's MICA is a modular platform consisting of open software and hardware components that can be quickly and affordably adapted to work for many industrial applications. More info...(German)

Modular connectors for Gigabit Ethernet up to Cat. 6A

Shielded data modules for Han-Modular® HMC

  • Enables the use of high data rates (up to Cat. 6A) in robust, modular connectors for high mating cycle applications.
preLink® RJ45 in a robust Han® 3 A housing

preLink® RJ45 in a robust Han® 3 A housing

  • A consistent Ethernet termination technique for M12 and RJ45 mating profiles, for offices, server rooms, production facilities and outdoors
  • With Han® 3 A housing: ideal for Ethernet interfaces on machines and facilities
New PushPull connector: 20 contacts at 2 amps

PushPull 20-pole connector

  • Twenty 2-amp contacts for applications that combine power supply + signal transmission, or bus + signal/data
  • PushPull connectors are robust, simple to use, and customisable.
M12 Power L-coded

M12 Power L-coded

  • New standardised M12 connectors with L coding for power-intensive applications (e.g. 0.75 kW at 63V/16A)
  • Suitable for small servo motors, field distributor boxes, Fieldbus-controlled I/O boxes, mains supply devices and valve applications
Simple, high current PCB connectors

Han-Fast® Lock PCB connectors

  • A press button is used to secure and detach the connection to the printed circuit board.
  • New: angled variants and contacts for cross-sections from 1.5 mm² to 2.5 mm²


Solutions for Industry 4.0

HAII4YOU smart factory - The realisation of Integrated Industry

The realisation of Integrated Industry: In the HAII4YOU smart factory, HARTING's solutions for manufacturing customised products are being implemented under mass production conditions. Special products demonstrate technological trends in actual applications: More info...



More info...

  • The perfect interface to ensure a versatile, modular machine layout for Integrated Industry applications: in use at the HAII4YOU factory.

RFID Sensor-Transponder

More info...

  • The RFID transponders identify the workpiece carriers and thus control individual processes.
  • The integrated sensor functionality works in passive mode (no separate power source required).

MICA computing system

More info...

  • Accomplishes the initial computing tasks at their origin
  • Modular, open platform: so the hardware and software can be customised for your needs

Infrastructure box

More info...

  • Combines communications, power supply and power data recording in one compact enclosure.

Intelligent stoppers

More info...

  • In the HAII4YOU factory, these stoppers are responsible for the correct start and stop positions of the workpieces so they arrive precisely where they are needed.

SPS IPC Drives 2015 - Modularisation - Uwe Hässler

The lifeline for automation is founded on HARTING's connectivity and networking expertise Han® industrial connectors, I/O connectors, Ethernet networking components (German), and complete system cabling are able to reliably provide power, signals and data to sensors, drives and control systems. HARTING is also developing, in close cooperation with renowned automation technology firms, customised solutions and accessory products: these include the motor connection kits for SEW EURODRIVE drives and the connector sets from our Siemens Solution partnership. Our modular connectors and comprehensive RFID AutoID solutions are two more examples of HARTING's innovative and intelligent components for Industry 4.0.