Live Web-Seminar
Connectivity+ Future-proof data, signal, power transmission for industrial transformation
LIVE WEB-SEMINAR WITH LIVE Q&A
Register and watch the web-seminar: You can watch the video directly after the registration - or later.
With the fast growing adoption of industrial transformation trends: miniaturisation and modularisation. HARTING supports you with highly efficient solutions, such as modular connectors that transmit power and signals between the control cabinet and the robot. Our portfolio also includes easy-to-plug data interfaces for connecting the actuator technology and sensors at the robot head. In this customised web-seminar "Future-proof data, signal, power transmission for industrial transformation", we will be sharing the current trends of industrial transformation and the "connectivity application of tomorrow".
Join our web-seminar, you will discover:
- Evolution of industrial ethernet
- New ethernet interfaces
- Modularity - Enable machines or production lines to be divided into functional groups
- World's first modular PCB connector
- Smart connectivity
Join us and bring your questions – our experts will answer them live!
Evolution of industrial ethernet
HARTING T1 Industrial - Single Pair Ethernet (SPE) is the groundbreaking communication technology for the establishment of IIoT. SPE transmits data barrier-free from the field level to the cloud. Using just one pair of wires, SPE transmits large amounts of data securely and quickly at speeds of up to 1 GBit/s with ranges of up to 1000 meters HARTING T1 Industrial sets IEC 63171-6 interface as the standard for SPE in industrial applications.
New ethernet interfaces
HARTING ix Industrial® Ethernet connector is a reliable interface for device manufacturers. It requires up to 70% less space and is more robust and durable compared to a standard RJ45 solution. With this capabilities the ix Industrial® is a great option to face todays challenges posed by Industry 4.0 and the IoT.
har-modular®: New modular connectivity solution for your board application. CREATE YOUR OWN!
The livelines of data, signal and power have to be connected from one pcb to another, and the most stock connectivity solutions do not fit for the own project. The new HARTING har-modular® PCB connector system gives you over a billion combination possibilties for data, signal and power.
Modularity - Enable machines or production lines to be divided into functional groups
With the Han-Modular® series, you can optimally design connectors to supply machinery and equipment. This is made possible by combining individual modules for different transmission media. Signals, data, power and compressed air - in standard-sized industrial connector housings. Han-Modular® offers easy-to-handle, highly flexible solutions with a small footprint and versatile functionality.