Ha-Vis EtherRail 4x2xAWG24/7 CAT7 50m

Copper cable (round)$|for railway applications$|4x 2x AWG 24/7$|Polyolefin copolymer electron beam crosslinked Comp 752$|Cable length: 50 m$|Cat. 7 Class II up to 2000 MHz

Category: System cabling, Element: Bulk cables, Specification: Not assembled, Type of cable: Copper cable (round), Description of the cable: for railway applications, Cable length: 50 m, Number of cores: 8, Core structure: 4x 2x AWG 24/7, Transmission characteristics: Cat. 7 Class II up to 2000 MHz, Data rate: ‌ 10 Mbit/s, ‌ 100 Mbit/s, ‌ 1 Gbit/s, ‌ 2.5 Gbit/s, ‌ 5 Gbit/s, ‌ 10 Gbit/s, Limiting temperature: -40 ... +80 °C unmoved, -25 ... +70 °C moved, Cable diameter: 8.1 mm ± 0.3 mm, Minimum bending radius: 6x Cable diameter, Test voltage U<sub>r.m.s.</sub>: 1 kV Wire / wire / shielding, Coupling attenuation @ 20 °C / 100 MHz: ‌ 5 mΩ/m, Conductor resistance @ 20 °C: ≤84 Ω/km, Insulation resistance @ 20 °C: ≥ 5,000 MΩ x km, Signal run time @ 20 °C: ≤ 4.4 ns/m, Impedance @ 100 MHz: ‌100 Ω ±5 %, Material (cable): Polyolefin copolymer electron beam crosslinked Comp 752, Colour (cable): Black, RoHS: compliant, ELV status: compliant, China RoHS: e, REACH Annex XVII substances: Not contained, REACH ANNEX XIV substances: Not contained, REACH SVHC substances: Not contained, Specifications: EN 45545-2 Fire protection on railway vehicles, EN 50264-1 Fire protection on railway vehicles, EN 50306-1 Fire protection on railway vehicles, NFPA 130 Fire protection on railway vehicles, EN 60811-404 Alkali resistance, EN 60811-404 Acid resistance, DIN 51900 Low fire load, EN 50618 UV resistant, UN/ECE-R 118 fire protection for rolling stock, EN 50306-4 Resistance to ozone, EN 60811-504 High low temperature resistance, EN 60811-404 High oil resistance, EN 60811-404 High fuel resistance, Packaging size: 1, Net weight: 3,865 g, Net weight: ‌ 75 g/m, Country of origin: Switzerland, European customs tariff number: 85444993, [email protected]: 27061801 Data and communication cable (copper),

09456000693
Ha-Vis EtherRail 4x2xAWG24/7 CAT7 50m
https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0945600069X_20220819_162019170/0945600069X_20220819_162019170_S.jpg
Off