RFID
Real-time information and synchronisation of computer data with real processes play a critical role for process optimisation. Only those who reconcile their information with reality can optimally control processes and reduce costs.
Han® F+B - Hygienic and robust
The interface for the food and beverage industry.
Han® 1A - Compact, robust and versatile
The compact, robust and economical connector e. g. for controllers, small drives and control cabinets.
Connection technology for decentralized drive technology
We supply tested and certified infrastructure solutions such as connector sets and complete tested system cablings that are specifically designed for various Siemens motor starters and frequency converter series.
Han-Modular® Flexbox - The next dimension of modularity
Modular building block system for the configuration of housings that meets exactly the customer's requirements.
HARTING MICA
Unmatched Versatility – to digitally transform your business.
Interface Connectors
Interfaces are the input and output paths of information of a device. At HARTING, the interface connectors serve the three lifelines data, signal and power required for industrial devices.
Industrial connectors Han®
Quick and easy handling, robustness, flexibility in use, a long life cycle and, ideally, a tool-free assembly - whatever you expect from a connector – Han® won’t disappoint you. You’ll get even more.
D-Sub PCB connectors
For many years, D-Sub PCB connectors have provided a proven interface for data, signal and power supply in industrial applications. For HARTING, the D-Sub is more than just a bus connector.
PCB connectors with ribbon cable
Insulation displacement connectors (IDC for short) are the ideal solution for device manufacturers if two or more PCBs are to be connected across longer distances. Where normal mezzanine or mother/daughter card arrangements are no longer sufficient, the IDC delivers reliable connectivity via ribbon cables.
har-port Service Interfaces for Ethernet and USB
With har-port, HARTING offers a sophisticated and visually appealing system for service interfaces on industrial machines, switch cabinets, medical and building technology. The interface provides the connection of Ethernet, USB and HDMI.
Customized Solutions
Based on our complete HARTING connectivity portfolio, we design customized cable assemblies to match your requirements and transform standardized housings into tailor-made solutions for your company.
Cable assemblies and distribution boxes
In addition to cable assemblies, we offer system cables and a wide range of distribution boxes.
Industrial Ethernet Switches
Networks in modern production facilities are becoming increasingly complex. The unmanaged Ethernet switches from the Ha-VIS eCon series now offer you further new models with RJ45 and fiber optic cable ports to enable the efficient setup and expansion of your Ethernet networks.
Board Connectors
Devices and applications are getting smaller and more compact. So the circuit boards and innards of the devices must move closer together. HARTING is responding to the trend towards miniaturization with appropriate solutions for the various dimensions and applications that involve PCB connections.
M8 D-Code Ethernet Connector
World's first M8 D-code connector for 100 Mbit/s Fast Ethernet from the cloud to any sensor.
MICA Starter Kits
The Industry's First IIoT Starter Kits
It’s easy to talk about integrating IIoT (Industrial Internet of Things), but it’s another thing entirely to do it. Many people don’t know where to start or what IIoT applications would benefit their operations the best. That’s why HARTING developed these IIoT starter kits. Each kit has everything needed for a basic application and is ideal for those starting with IIoT. The HARTING MICA boasts a container-based open architecture so users can easily customize to their specific application well beyond what is included in the kits.
Your partner for inter-car jumper solutions
Inter-car jumper systems based on customer requirements
Han-Eco® – high-performance plastic connectors
Han-Eco® is a modular connector that carries almost no weight. It forms an ideal solution, when it comes to the optimization of an interface’s weight and price.
Decentralized Drive Systems
HARTING offers for a wide range of applications solid standard connectivity products but also customized solutions have become an important part of the offering to the automation market.
Your connection for Data, Signal and Power - PushPull device connection technology
HARTING PushPull connectors are the fastest and simplest solution for device connection technology in industrial and automation environments. Data, signals and power can be easily connected and locked.
The new Han® Configurator
Try our new Han® Configurator! Benefit from all sorts of additional functions and an efficient configuration process. Be inspired and discover new solutions.
Tools
HARTING offers a comprehensive portfolio of tools for all relevant termination techniques and assembly steps. The portfolio ranges from simple assembly and disassembly tools, manual and semi-automatic hand tools to fully automated machines – for an efficient processing of contacts and connectors.
Current measurement
Whether for transportation or industrial applications: the ability to quickly and accurately detect current is required in order to precisely control power electronics systems such as frequency converters, traction converters, UPS systems or welding systems.