Products & Solutions

Expanded beam cable assemblies

The most reliable solution for optical connections in the harshest environments.

Expanded beam technology is extremely robust and insensitive to dirt. It was designed to ensure reliable optical connections in harsh and dirty environments. The regular assembly and disassembly of an expanded beam cabling in harsh environments is a hassle-free process when compared to standard connectors. You can even extend an optical connection by simply connecting another cable; there is no need to worry about the cable routing direction or adapters.

In addition to the cable assemblies, modules are also available in combination with the Han-Modular® system for outdoor fiber optic connections. These modules can be disconnected and reconnected as often as required without contaminating the sensitive fiber end surfaces. We also provide cable assemblies for use as connection components to the switchgear cabinet or in your device as a panel feed through.

Expanded beam connecting cable

  • 2- and 4-channel
  • Multi-mode and single-mode
  • Customized lengths on request
  • Fiber optic solution for industrial outdoor use

 

Expanded beam connecting cable

  • 2- and 4-channel
  • Multi-mode and single-mode
  • Customized lengths on request
  • Fiber optic solution for industrial outdoor use

Expanded beam modules, pre-assembled

  • 2- and 4-channel
  • Multi-mode and single-mode
  • Customised lengths and variants available
  • Also suitable for rough industrial environments
  • Can be used in docking frame solutions
  • Han-Modular® in the eCatalog
If cabling needs to be regularly installed or reconnected in such harsh environments, the open mating face can quickly become dirty.
It is not possible to reconnect a connector when the mating face has become contaminated.
The expanded beam connector can be cleaned easily and quickly.
Both connectors are reconnected and this establishes the link. Expanded beam cable assemblies are used wherever extremely contaminated conditions prevail and fiber-optic connections are required.
Expanded beam cable assemblies

Do you have any questions about our expanded beam cable assemblies?