Products & Solutions

Your partner for inter-car jumper cable solutions

Inter-car jumper cable systems based on customer requirements

Inter-car jumper are designed for connections between train wagons as roof or underfloor systems. The jumper cables ensure reliable data, signal and power supply between the wagons.

Inter-car jumper between train wagons
Illustration of Inter-car jumper

The core competence has long consisted of expert advice, conceptional design and the selection of the right components according to the latest railway standards, as well as the production of complete inter-car systems.

We will able to test inter-car cables under realistic conditions in the future. The entire life cycle can be simulated in accordance with the route profile, thus allowing the load of the jumper systems to be adjusted and documented.

Our performance & Your benefits:

individual panel feed throughs

Individual panel feed through concept based on a standard or customized solution
  • Support plates for attaching cables
  • Connections for Han® HPR hoods/housings with screw locking
  • Robust design, torsion-free frame
  • Optimal use of space
  • Terminations have been lowered to reduce the height
  • Less time required for the installation
  • Less weight
  • Higher termination density, with up to 8 modules per connector
  • Customized development
  • Suitable for retrofit solutions
panel feed through concept standard
  • Robust design, space-saving
  • Customized solution
  • Retrofitting options available
  • Suitable for retrofit solutions
  • Welding production is possible, according to EN 15085-2
  • Data transmission for bus systems
  • Transmission of control signals and power
  • Housing modification
  • Can be installed in protective hose, with hybrid cable and with power cable

panel feed through for energy transmission

panel feed through for energy transmission
  • Many installation options due to separate assembly panels
  • Robust design, space-saving
  • Parallel routing for cables
  • Suitable strain relief for cables
  • Transmission of control signals, data and power
  • External PE termination on hoods and surface mounted housings
  • Separate hood makes installation easy
  • External cables can be inserted or removed
  • Excellent EMC resistance

Customized Simulations and Tests

HARTING is setting the course for the future with the commissioning of a new inspection robot for inter-car connection systems. The development means that the HARTING Quality and Technology Center (HQT) will be able to test inter-car cables under realistic conditions in the future. The entire life cycle can be simulated in accordance with the route profile, thus allowing the load of the so-called "jumper cable" to be adjusted and documented.

Video HARTING Railway Days

Applications

Jumper solution as under floor jumper system
Jumper solution as roof jumper system

Read more in our technology magazine tec.news: Jumper cables transmit data, signals and power between cars

"Plug between the doors" (German article)

Industrial connectors for railway vehicles

HARTING in Transportation