Products & Solutions

HARTING MICA

HARTING's MICA® (Modular Industry Computing Architecture) provides a quick and easy solution for implementing digitisation projects directly at facilities and machines.

The modular industry-standard mini-computer is a solution to a multitude of application challenges – thanks to its modular hardware and flexible open source Linux-based software. All in a robust enclosure specifically designed for industrial environments.

HARTING MICA® can be used:

as a Mini-Computer

Process data directly from machines and facilities and communicate with IT systems.

as Feldbus-Gateway

e.g. use data from EtherCAT, Profinet or Ethernet/IP networks.

as an RFID Reader

Contactless tool recognition and data reading via RFID.

for Energy Monitoring

Connect current sensors via Modbus RTU/TCP, and S0 interfaces and evaluate data directly.

for secure wireless Networks

e.g. Transfer field bus data via LTE, Bluetooth and WLAN.