Produits et Solutions
Connecteurs circulaires
HARTING propose une gamme complète de connecteurs circulaires dans toutes les tailles et codifications courantes.
En tant que l'un des plus grands fabricants de connectique industrielle, HARTING propose une gamme complète de connecteurs circulaires dans toutes les tailles et codifications courantes. La gamme de produits comprend des connecteurs circulaires raccordables sur le terrain, des assemblages de câbles surmoulés ainsi que des connecteurs pour circuits imprimés et des traversées de cloison.
M8
- Typical application: Signal / Ethernet connections for sensors & actuators
- Coding A, D, P
- 3 - 8 poles
- Screw locking and PushPull rapid locking system
At the field level, M8 circular connectors are typically used for I/O boxes and other space-saving devices. Their compact size makes them the ideal connector when transmitting signals and data in demanding IP65/67 environments.
M12
- Typical applications
- Signals (A, B coding), 2 – 12 poles
- Data (D, X coding), 4 and 8 poles
- Power (L, S, K coding) 3 and 4 poles + FE/PE, up to 16 A / 630 V
- Hybrid (Y coding) 4 + 4 poles for data and power
M12 circular connectors are one of the most widely used sizes for circular connectors. The M12 size is available in coding variants for all industrial lifelines – for power, signals and data. IP65/67 protected and packaged in a rugged metal housing, they provide a completely reliable connection when used in demanding applications.
M23
- Typical applications
- Signals 6-19 poles
- Capacity 6 – 9 poles
- Hybrid4+4+3+PE poles
- Screw locking and bayonet rapid locking system (ComLock)
M23 circular connectors are used in industrial applications when high power must be transmitted or many signal contacts must be bundled. They are typically used for drives.
7/8“
- Typical applications: Power supply for drives
- 2 - 5 poles
7/8" is a typical interface for connecting power supplies to diverse applications.
Han® F+B connectors for the food industry
- Typical applications: Machines & Aggregates in food production
- Easy-to-clean design especially for the spray zone
- F+B - Food & Beverage
The Han F+B is a circular connector designed to meet the special challenges of the food industry. The connection features extra protection against water jets from cleaning equipment and resistance to cleaning agents.
HARAX panel feed through
- Typical application: Low cost power connection for lamps, drives, devices etc.
- Easy and tool-free installation with HARAX® termination technique
- Thanks to IP67 suitable for use in outdoor and humid areas
The HARAX panel feed through can be connected without tools. The panel feed through can be installed quickly and easily, thus establishing a reliable device connection.
A-coded
- Typical application: Transmission of signals for sensors and actuators
- Sizes M8 (IEC 61076-2-104) and M12 (IEC 61076-2-101)
- Rated current 1.5 – 7.5 A
- Rated voltage 30 - 250 V
- Number of contacts 3 - 12
The A-coding in 3 – 5 poles is used for the power supply of field devices. The 8 –12 pole A-coding is a typical coding for transmitting signals.
B-coded
- Typical application: Data transmission for fieldbus systems (PROFIBUS)
- Size M12 (IEC 61076-2-101)
- 2, 4 and 5 poles
The B-coding is used for PROFIBUS transmissions.
D-coded
- Typical application: Data transmission for Industrial Ethernet networks
- Size M12 (IEC 61076-2-101), M8 (IEC 61076-2-114)
- Data rate 100 Mbit/s
D-coding is used in circular connectors for transmitting data for Industrial Ethernet applications. D-coding is specified for data rates up to 100Mbit/s Fast Ethernet.
K-coded
- Typical application: Power transmission of small drives
- Size M12 (IEC 61076-2-111)
- Electricity / voltage 12 A / 630 V
- 4 poles + PE
K-coding is one of the codings used for transmitting power. M12 circular connectors in K-coding are typically used for drives up to 7.5 kW. M12 Power is a space-saving solution that can be used to supply power to other devices.
L-coded
- Typical application: Transmission of high currents and voltages
- Size M12 (IEC 61076-2-111)
- 4 poles + FE
- Rated current up to 16 A / 63 V
The L-coding is used for supplying power to devices. Compared to K-coding, it has a FE contact and is designed for a different voltage range.
P-coded
- Typical applications: Data & power transmission for EtherCAT P applications
- Size M8 (IEC 61076-2-114)
- 4 poles
- Rated current: 4 A / 60 V
- 100 Mbit/s
The P-coding is used for transmitting data in EtherCAT P protocols. It manages to simultaneously supply data and voltages up to 240 W.
S-coded
- Typical application: Power connector for smaller devices
- Size M12 (IEC 61076-2-111)
- 3 poles + PE
- Electricity / voltage 12 A / 630 V
The S-coding is preferred for supplying power to smaller devices.
Y-coded
- Typical application: Hybrid transmission of signals and power in one connector
- Size M12 (IEC 61076-2-113)
- 8 poles (Type 4)
- 4 x power: 6 A, 50 V
- 4 x data: Kat. 5, 0.5 A, 50 V
Y-coding has a hybrid mating face. It simultaneously supplies devices with both essential lifelines of power and data. The four data contacts enable transmission rates of up to 100 Mbit/s Fast Ethernet. The four power contacts transmit power of up to 300 W. Hybrid connections, such as Y-coding, can simultaneous supply multiple lifelines. This avoids using separate interfaces, saves resources and actively supports the miniaturisation of devices.
X-coded
- Typical application: Data interface for Industrial Ethernet networks
- Size M12 (IEC 61076-2-109)
- Data rate 1; 2.5; 10 Gbit/s
- 8 poles
X-coding is used for transmitting Industrial Ethernet in demanding environments. With its excellent shielding, this coding enables transmission rates of up to 10 Gbit/s. Data streams are well protected from electromagnetic influences by the robust metal housing.
Raccordement à Sertir
Dans les raccordements à sertir, un fil est inséré dans le contact à sertir de façon à ce qu'il soit étanche au gaz et retenu par une déformation contrôlée à l'aide de pinces à sertir ou d'outils de sertissage hydrauliques/pneumatiques. Cette technique produit virtuellement une soudure à froid, garantissant ainsi une résistance optimale au vieillissement et aux contraintes mécaniques dues aux chocs et aux vibrations.
preLink® Raccordement auto-dénudant
preLink® est basé sur la technique du déplacement d'isolant et est utilisé pour les connecteurs de données jusqu'à 10 Gigabit/s. Les fils sont introduits dans un bloc de terminaison de forme cubique et sertis/contactés et raccourcis en une seule opération à l'aide d'une pince de montage. Ce bloc de terminaison peut être clipsé dans les connecteurs circulaires M12 ainsi que dans les connecteurs RJ45 correspondants, les raccords de câbles ou les prises pour circuits imprimés. La face d'accouplement peut être modifiée en quelques secondes à tout moment.
Reflow soldering termination (THR)
With THR (Through Hole Reflow) soldering technology, the connector is inserted into through-plated PCB holes. This can be done automatically with Pick&Place placement machines. These THR components are then soldered together with the components placed on the surface as part of a common reflow soldering process.
Reflow temination (SMT)
SMT (Surface Mounted Technology) connectors, in contrast to through-hole technology, do not have wire terminals, but are soldered directly to the solder pads on the PCB surface. This procedure is used for circuit board placement based on a uniform termination technique. It offers advantages as the use of SMT connectors eliminates the need for separate wave soldering.
Wave soldering termination (THT)
Conventional soldering technology has been proven over decades; it ensures the highest level of mechanical stability and process safety. The soldering pins of the connectors are inserted into through-plated PCB holes. They can then be automatically and simultaneously wave soldered to other components.
Screw locking
A screw-on circular connector enjoys numerous benefits over non-round connectors: the connection is compact and, with sealing rings and the right torque, can ensure a high degree of protection. In addition, the handling is self-explanatory and simple, but time-consuming.
PushPull locking mechanism
A contour is added to the device socket for the PushPull locking. The matching PushPull connector snaps into it. This enables a quick and tool-free mating of circular connectors, even in confined installation spaces. One click signals that a vibration- and shock-proof connection has been established. The PushPull locking mechanism is internationally standardised according to IEC 61076-2-010.
Catalogue de connecteurs circulaires
Whitepaper Standardisation des connecteurs ronds
Le livre blanc énumère clairement les spécifications du cadre normalisé des connecteurs circulaires, telles que la taille du filetage, la face d'accouplement, le type de verrouillage et les caractéristiques techniques.
Séminaire en ligne : Les tendances de l'Ethernet industriel
Nous présentons les tendances, progrès et solutions du domaine de l'Ethernet industriel dans cette série de séminaire en ligne. Vous découvrirez toutes les exigences et options actuelles dans le domaine de la connectivité électrique pour les applications Ethernet industriel.
Quel connecteur circulaire est le bon ?
Les connecteurs circulaires font partie des interfaces enfichables les plus courantes dans les applications industrielles. Les raccordements électriques par le biais de connecteurs circulaires sont protégées en toute sécurité contre les influences extérieures. Le toucher, la poussière, la saleté, les graisses et les huiles ainsi que l'humidité sont tenus à l'écart. Même en cas de vibrations et de mouvements, qui sont courants dans l'industrie et le trafic, la stabilité du raccordement obtenue avec les connecteurs ronds est impressionnante. La gamme d'applications est vaste : les capteurs, les entraînements et les convertisseurs, les composants de réseau et les appareils d'exploitation sont des domaines d'application typiques des connecteurs circulaires.
Les dimensions standardisées et les faces d'accouplement assurent la sécurité
La taille et les faces d'accouplement des connecteurs circulaires correspondent généralement à des tailles de filetage normalisées. Cela garantit que les connecteurs circulaires de différents fabricants sont compatibles entre eux.
Chaque taille a des domaines d'application typiques. En plus de la taille de l'attache souhaitée ou disponible, elles résultent également des données de performance physique telles que le nombre et la section de conducteur des fils et la capacité de transport du courant. HARTING propose des connecteurs circulaires à filetage métrique (M) ainsi que des tailles de filetage en pouces. Les connecteurs circulaires métriques sont l'une des interfaces les plus courantes dans le monde. Leur origine se trouve dans la forme de leur mécanisme de verrouillage. Ceci est basé sur les dimensions et la normalisation des vis, qui sont conformes à la norme ISO 1502. Ainsi, les connecteurs circulaires métriques ont toujours le diamètre fixe défini en millimètres dans la zone de verrouillage, comme tous les raccords à vis normalisés. M8 = 8 millimètre etc.
Le codage permet d'éviter les erreurs
Les faces d'accouplement des connecteurs circulaires sont codées pour éviter toute confusion. Le codage est incorporé dans la forme intérieure des isolants. Les connecteurs circulaires M8 et M12 ont des codages qui ressemblent visuellement à des lettres utilisées pour distinguer le codage et l'application correspondante.
Raccordement des connecteurs circulaires sur place
Un raccordement sûr et stable en permanence des fils au contact mâle/manchon du connecteur est une condition de base pour une transmission sans erreur des données, des signaux et de l'énergie. Il existe différents types de connexion, qui ont leurs avantages en fonction du type et de l'utilisation du connecteur. Les connecteurs qui peuvent être assemblés sur place peuvent être sertis sans outils ou avec des pinces à sertir spéciales.
Le boîtier protège des conditions ambiantes
Le boîtier du connecteur constitue la protection externe contre les conditions ambiantes. Des boîtiers en plastique ou en métal sont utilisés. En plus de leur conception robuste, les boîtiers métalliques offrent également un blindage contre les interférences électromagnétiques (CME). La transition entre le boîtier et le câble se fait par le biais d'un presse-étoupe, d'une bride à sertir ou d'un surmoulage.