EtherRail cable 4x2xAWG24/7 cat.7; 50m

Category: Cable, Specification: Not assembled, Type of cable: Copper cable (round), Number of cores: 8, Core structure: 8x AWG 24/7, Cable length: 50 m, Transmission characteristics: Category 7, Material (cable): PE, Colour (cable): Black, Net weight: 3,939.04 g, RoHS: compliant,

09456000693
EtherRail cable 4x2xAWG24/7 cat.7; 50m