Products & Solutions

Multi-phase test connector

The multi-phase test connector can be used to carry out quick, error-free tests on supply cables for three-phase motors.

This provides users with a plug-and-play solution – enabling them to save money and time during the installation, service and maintenance of supply cables for three-phase motors.

Multi-phase test connector

The multi-phase test connector is designed for use in harsh industrial environments and fits into any toolbox. It is easy to handle and can be used without an external power supply or accessories.

The multi-phase test connector allows you to check the star- or delta-circuit parameters, the phases (L1, L2, L3), and the clockwise/counter-clockwise rotating field on the power supply cable for a three-phase motor. The test connector also has a display for showing the corresponding test status.

The multi–phase test connector should be used in a three-phase power supply system with a rated voltage of 230/400 V AC at a frequency of 50 Hz. The interface is based on the Han 10 E contact inserts that are most commonly used for machine/facility engineering. Thus, it relies on the conventional DESINA standard (DEcentralised and Standardised INstAllation technology).