IIoT condition monitoring as decision support for a new investment

Häfele, European market leader in the field of furniture fittings, uses a MICA-based condition monitoring solution from HARTING and SIC Software on an edging machine. The aim is to generate a true profile of machine availability as a basis for decision-making for a planned new investment.

The salvagnini folding machine was equipped with additional sensors and the Edge Computer MICA®, which preprocesses the relatively large volume of data and sends only the relevant data via mobile to the AWS Cloud-based analysis tool. SIC Software has implemented the AWS IoT Greengrass environment on the MICA. This allows the MICA and software processing to be managed via a central rights and role management system in the AWS Cloud.