Multi-phase test connector for distributed drive technology simplifies deployment and maintenance work

The multi-phase test connector now offers users a plug-and-play solution to perform cost-effective and time-saving configuration, service and maintenance work on power cables for three-phase motors.

Multi-phase test connector

The multi-phase test connector is designed for use in harsh industrial environments and fits in every toolbox. Handling is simple and can be done without external power supply or accessories.

The multi-phase test connector permits parameter testing and provides optical display of the status of star or delta connections, single phase connections (L1, L2, L3), as well as right or left rotating fields for a power cable for a three-phase Motor.

The multi-phase test connector operates in a 3-phase network with a rated voltage of 230/400 V AC at a frequency of 50 Hz. The interface is based on the most common Han E 10 insert in mechanical and plant engineering and thus is based on the usual DESINA (DistributEd and Standardised INstAllation Technology) Standard.