Compact, agile and cost-optimised

Made-to-measure problem-solving with standard components – the new overmoulded VarioBoot RJ45 Cat. 6A cable assemblies for 1/10GBit/s transmission harmonise customer needs with a tailor-made standard. The application dictates the direction.

Your application defines the direction.

No matter what the cable routing needs to look like in the end, the HARTING VarioBoot RJ45 goes with you in all directions – without interference or transmission loss. The path that the Cat. 6A line ends up taking, e.g. through the control cabinet, can be decided at the very end. A short pull on the anti-kink sleeve and a click in the desired direction is all it takes for the line to search out another path. Rounded off by its low height, the HARTING VarioBoot RJ45 offers the perfect solution.