Angled Han® 3 A housing: Quick assembly in limited space

Thanks to angled geometry, the new screw-in variants of the Han® 3 A connectors can be engineered to be space-saving and flat – e.g. on machines, control cabinets or terminal boxes. The external thread on the connector with lock nut supports quick and uncomplicated assembly. The angled connector element can be swivelled in all directions, and can thus be rotated 360°.

Han® 3 A housing angled

The new housing components are characterised by a slim external geometry and optionally use a M20 or M25 thread for the connection. The housings are compatible with the existing Han® 3 A series of inserts and meet the requirements of protection classes IP 65 and IP 67 by using an O-ring flat gasket, which is included in the delivery.

In addition to the standard version in grey, other variants are available: an EMV version and a Han M® variant for increased corrosion requirements, among others. Only a circular cut is required for assembly. Installation effort has been reduced in comparison with the existing mounting variants of the Han® 3 A with rectangular cut-out and at least two mounting holes. By affixing using the supplied lock nut, the mating direction can be adjusted and, if necessary, quickly changed again.