產品和解決方案

工業用連接器Han®

Einfache schnelle Handhabung, Robustheit, möglichst flexibel einsetzbar, langer Lebenszyklus und im Idealfall auch noch werkzeugfrei zu montieren - was auch immer Sie von einem Steckverbinder erwarten: Han® Steckverbinder haben es. Und noch mehr.

About Industrial Connectivity

Industrial connectors Han®

Han® industrial connectors provide for a reliable and pluggable transmission of power, signal and data, meeting the highest requirements. In addition to its rectangular heavy-duty standard design, the Han® range offers modular, compact and lightweight connectors that deliver a wide range of solutions for the machinery, transportation, energy, automotive and device connectivity sectors. The Han-Smart® generation brings the intelligence into the connector.

Online-Configurator for industrial connectors

Need to find the right interfaces for your machine construction quickly and reliably without the drawn-out process of considering the connector details and all the many combination options? The Han® configurator will quickly put all the necessary information and data relevant to your decision making at your fingertips.

Register for a free introduction to the Han® Configurator or start directly with your first configuration.

Online-Configurator for industrial connectors

Design of an industrial connector

A complete industrial connector consists of the following individual components:

  • Cable entry protection
  • Hoods
  • ...
Learn more about the design of an industrial connector

Connection technology

The most common termination techniques can be assembled into the Han® connectors. Special inserts and contacts are available to match the particular techniques of wire termination.

The choice of the right termination technique depends mainly on the type of cable, the cable cross-section, as well as the number and type of contacts. In addition, all termination types offer different advantages for different production conditions.

Learn more about the connection technology

Locking systems for hoods and housings

The locking mechanisms of hoods and housings do not only protect the connector from unintentional openings, they also increase the tightness. The most often used locking mechanism for industrial connectors are locking levers. However, there are several mechanisms available in different versions, each of which has its advantages and is suitable for special applications.

Learn more about the locking systems for hoods and housings

IP protection (contact protection, dust, water)

The connector’s housing, sealing and locking mechanism protect the connection from external influences such as mechanical shocks, foreign bodies, humidity, dust, water or other fluids such as cleansing and cooling agents, oils, etc.

The degree of protection the housing offers is explained in the IEC 60 529, DIN EN 60 529, standards that categorize enclosures according to foreign body and water protection.

Learn more about the IP protection classes

How-to-Videos

In order to facilitate the installation or assembly of large parts of our connectivity solutions, HARTING publishes appropriate instruction manuals. The documents explain to users how they must proceed during installation, replacement or maintenance of HARTING products1,2. For our most frequently installed solutions, we have also created video instructions.

How-to-Videos: Get help while assembling connectors

Han® Range

Han-Modular® - The market standard for modular connectors

With the Han-Modular® series, you can optimally design connectors to supply machinery and equipment. This is made possible by combining individual modules for different transmission media. Signals, data, power and compressed air - in standard-sized industrial connector housings. Han-Modular® offers easy-to-handle, highly flexible solutions with a small footprint and versatile functionality.

Learn more about Han-Modular®

Han-Eco® – high-performance plastic connectors

Han-Eco® includes a range of hoods and housings made of high-performance plastic. Due to their resistance to environmental impacts, the hoods and housings are suitable for both indoor and outdoor applications. The use of plastic also brings significant weight and cost advantages over metal hoods and housings.

Learn more about Han-Eco®

Han® 1A - Compact, robust and versatile

The Han® 1A offers a compact, robust and universally deployable rectangular connector system for transmission in all lifelines of Industry 4.0 (data, power, signals). Smaller and smaller drives are also requiring smaller and smaller interfaces, e.g. in engineering and robotics. The new connector series reflects the trend with matching housings and inserts. The necessary shielding for the motor connection can also be achieved with Han® 1A plastic connectors.

Learn more about Han® 1A

Han-Smart® - Intelligence in the connector

Intelligence in the connector – this is the Han-Smart® strategy. HARTING combines many years of connectivity expertise with advanced technology to extend the portfolio of established HARTING connectors. The products that will be used for smart industry applications must meet the new demands for dynamics and versatility. Manufacturing can be made more cost-efficient by strengthening communication and networking.

Learn more about Han-Smart®

Han® F+B - Hygienic and robust

With Han® F+B, HARTING has created a range of connectors that are specially designed for the requirements of the food industry. Smooth surfaces make it harder for bacteria to accumulate. The hoods, housings and seals are robust and protect the internal contacts against hose water and aggressive cleaning agents, which are certified by Ecolab and have FDA 21 approvals. The water jet from high-pressure cleaners cannot penetrate the hoods/housings when closed.

Learn more about Han® F+B

Han® ES Press - Rapid termination technology and integrated plug-in jumpers

In order to increase the flexibility of modular manufacturing a connector must offer rapid installation, effortless exchange, and simple troubleshooting. HARTING fulfils these requirements with the Han® ES Press. The insert offers now a tool-less rapid termination technology. In addition, users can quickly and easily bridge contacts by placing plug-in jumpers directly at the connector.

Learn more about Han® ES Press

Han-Modular® Flexbox - The next dimension of modularity

The flexible and reliable supply for fast, linearly moving components of machines and systems is achieved through the use of energy chains. With the Han-Modular® Flexbox, HARTING offers a novel interface in the modular plastic housing system. Longer, moving cable runs for machines and machine modules are easier to install and maintain.

Learn more about the Han-Modular® Flexbox

Han-Yellock® - From energy supply to data transmission

Han-Yellock® is flexible, offers utmost safety and reliability. unburdens highly complex technical components such as switch cabinets and requires practically no tools for assembly.

Learn more about Han-Yellock®

Additional services from HARTING

Cable assemblies

Our delivery service of complete cable assemblies enables us to create added value for our customers. Once the particular requirements have been defined, we deliver a comprehensive solution with all the required coverage. Thus, for our customers, we are the one-stop-shop solution for all aspects of connectivity.

Cable assemblies from HARTING

Modified products

If our HARTING product components do not meet your requirements completely, we will modify them according to your individual requirements. we can transform a standardized connector housing into a customized solution for your company.

Modified products from HARTING

New developments

For those specific tasks which cannot be accomplished using series-produced components, we design and implement completely new solutions – working together with you – which precisely match your complex requirements.

New developments from HARTING

Applications

Transportation

We provide connectivity solutions for transmitting power, data and signals in railway technology. Ethernet backbones and data infrastructures (e.g. for sensors and passenger information systems) are just some of the possible applications. Connectors are also used during the maintenance and integration of stationary railway infrastructures. Connectivity for the exterior of rail vehicle requires robust solutions that can withstand high environmental stress, such as stone chips, corrosion and extreme temperature changes.

Explore typical applications

Machinery - Metalworking

HARTING offers electromechanical, optical and pneumatic interfaces as well as cable assemblies for tooling machines. The portfolio includes solutions for all common power, control, signal and data interconnects in a market segment that ranges from machine modules and functional units to compact machines to interlinked production systems with complex handling and robotic applications.

Explore typical applications

Machinery - Plastics

We supply standardized (e.g. EUROMAP) or customized electromechanical interfaces, components as well as cable assemblies for the transmission of data, signals and power. Our solutions enable the flexible and modular design of machinery and equipment in the plastics and packaging industries.

Explore typical applications

Robotics

Industrial connectors transmit power and signals between electrical cabinets and robots. HARTING connectivity solutions enable the use of plug-in tools on the robot head and improve the robot’s communication capacity. With their compact design they support miniaturization.

Explore typical applications

Wind Energy

In the energy sector, reliable connections are critical for generation and transmission: connectors are used e.g. for connecting high current components in power generation facilities. Such connectors can handle the data and signal transmissions required for monitoring the facilities.

Explore typical applications

Energy distribution and storage

We provide robust data, signal and power interfaces for the energy distribution and storage applications with fast installation capabilities, modular designs and easy integrality to the energy management and control systems.

Explore typical applications

What our customers say

Stadler Bussnang AG

International rail vehicle construction company, Stadler, is headquartered in Bussnang in Eastern Switzerland. Founded in 1942, it has a workforce of over 7,600 based in various production, service and engineering locations across Switzerland, Germany, Spain, Poland, Hungary, the Czech Republic, Belarus and the United States.

https://www.stadlerrail.com

European XFEL

The European XFEL is a research facility of superlatives: It generates ultrashort X-ray flashes - 27 000 times per second and with a brilliance that is a billion times higher than that of the best conventional X-ray radiation sources. The world's largest X-ray laser will open up completely new research opportunities for scientists and industrial users.

https://www.xfel.eu

CGS Prozessanalytik GmbH

For almost 40 years, we have been delivering analysis systems and components for continuous process analysis in various applications. We offer you a comprehensive range of services in the field of process analysis. From individual components in process technology through to fully assembled and installed analysis containers for online analysis.

https://www.cgs-prozessanalytik.de

ATEPS Nederland BV

ATEPS Nederland BV is a new and growing company in the field of energy storage and energy efficiency. The main objective of ATEPS is to develop and market new technologies that accelerate the transition to a sustainable energy system.

http://ateps.com

Hoods and housings for Han® connectors

For standard industrial applications (IP65)

  • Many hood and housing options, sizes, designs, cable outlets, etc. - for the perfect fit to your application
  • Proven hoods and housings made of powder-coated die-cast Aluminium, with convenient Han-Easy Lock® locking lever
  • Lightweight hoods and housings made of high-performance plastic for indoor / outdoor applications

Ideal for...

  • Mechanical and plant engineering
  • Automation / Robotics
  • Transportation
  • Automobile manufacturing
  • Measurement and control technology

Hoods and housings in the eShop:

Han A®
Narrow type

Han® B
Wide type

Han-Compact®
Compact type

Han-Eco®
Hoods and housings made of plastic

Han® HP Direct
For assembling the connector directly to the electrical cabinet

Compact, easy-to-handle plug-in connections (IP65)

  • A modern, functional design
  • Single-handed operation, made possible through inner seal and locking levers
  • High-density transmission with multiple connectors
  • Indoor / outdoor variants

Ideal for...

  • Mechanical and plant engineering
  • Robotics / Automation
  • Device and electrical cabinet construction

Hoods and housings in the eShop:

Han-Yellock®

Han® PushPull

For demanding environmental requirements (IP65)

  • Powder-coated die-cast zinc hoods and housings provide for excellent corrosion protection
  • Locking levers made of high-quality stainless steel
  • Special cable glands for hoods: with strain relief, kink protection and anti-twist protection

Ideal for...

  • Applications with demanding environmental requirements
  • Mechanical and plant engineering
  • Rail vehicle construction

Hoods and housings in the eShop:

Han® M

For higher EMC requirements (IP65)

  • Aluminium die-cast hoods and housings, with electrically conductive surfaces and inner seals
  • EMC cable glands
  • Convenient locking levers of the Han-Easy Lock® series

Ideal for...

  • Sensitive interfaces that require shielding against electrical, magnetic or electromagnetic interference

Hoods and housings in the eShop:

Han® EMV

For harsh outdoor environments (IP68)

  • Inner seal and corrosion-resistant aluminium die-cast alloy, persistent even under harsh environmental conditions
  • Stainless steel screws for vibration- resistant locking levers

Ideal for...

  • Applications in rail vehicles and stationary railway technology
  • Use in wind turbines
  • High pressure environments, protection  tight seals

Hoods and housings in the eShop:

Han® HPR

Protection against highly corrosive atmospheres (IP65)

  • Extremely resistant to chemicals and other aggressive environmental influences, since hood/housing, locking lever and cable gland are made of stainless steel

Ideal for...

  • Food and pharmaceutical industries
  • Washing and painting facilities in production lines

Hoods and housings in the eShop:

Han® INOX

Protection for regular cleanings (IP69K)

  • Durable protection for electrical connections, even when they are exposed to daily treatment with high-pressure or steam cleaners
  • Design and materials are suited for food industry applications

Ideal for...

  • Food and beverage industry

Hoods and housings in the eShop:

Han® F+B

Resistance to high ambient temperatures (IP65)

  • Especially heat-resistant connector hoods and housings: can withstand up to 200 °C due to high-strength materials and anti-stick coating

Ideal for...

  • Injection molding machines, drying plants, heating elements, etc.

Hoods and housings in the eShop:

Han® High Temp

For high mating cycles (IP65)

  • More than 10,000 mating cycles made possible by a durable locking reel and high-performance contacts

Ideal for...

  • Mobile devices / equipment
  • Testing and inspection units
  • Tool changing systems

Hoods and housings in the eShop:

Han® HMC

For explosive hazardous areas (IP65)

  • Meets the requirements of the intrinsic safety ignition protection category
  • Housing alloy is well suited for methane-carbon dust environments

Ideal for...

  • Intrinsically safe circuits in potentially explosive atmospheres, zones 1 and 2
  • Mining industry
  • Chemical industry

Hoods and housings in the eShop:

Han® Ex

For closed switching rooms and electrical cabinets (IP20)

  • Efficient plug-in connectors for applications within closed electrical operating environments
  • Plastic parts for mating contact inserts without finger safe protection (according to relevant standards)

Ideal for...

  • Electrical cabinets
  • Closed switching rooms
  • Distribution boxes

Hoods and housings in the eShop:

Han-Snap®

Mateable potential equalization (IP65)

  • Plastic hood / housing coloured yellow / green for pluggable grounding systems
  • Unlocking protection mechanism: Locking elements prevent unintentional opening

Ideal for...

  • Mobile energy storage systems
  • Mechanical and plant engineering
  • Mobile devices / equipment  

Hoods and housings in the eShop:

Han® GND

Further Information

IP protection (contact protection, dust, water)

The connector’s housing, sealing and locking mechanism protect the connection from external influences such as mechanical shocks, foreign bodies, humidity, dust, water or other fluids such as cleansing and cooling agents, oils, etc.

The degree of protection the housing offers is explained in the IEC 60 529, DIN EN 60 529, standards that categorize enclosures according to foreign body and water protection.

Learn more about the IP protection classes

Locking systems for hoods and housings

The locking mechanisms of hoods and housings do not only protect the connector from unintentional openings, they also increase the tightness. The most often used locking mechanism for industrial connectors are locking levers. However, there are several mechanisms available in different versions, each of which has its advantages and is suitable for special applications.

Learn more about the locking systems for hoods and housings

Contact carrier for Han® connectors

For typical industrial plug-in connections

  • Standard inserts for hoods/housings of sizes A and B
  • Power and signal contacts are used within a single insulation body
  • Screw, crimp, cage-clamp or Han-Quick Lock® termination technique
  • Han® ES Press rapid termination technology

Inserts in the eShop:

Han® D  (7 - 128 Contacts, 10A / 50 - 250V)

Han® DD  (24 - 216 Contacts, 10A / 250V)

Han A®  (3 - 32 Contacts, 10 - 16A / 250 - 400V)

Han® E / ES / ESS  (6 - 48 Contacts, 16A / 500V)

Han® EE  (6 - 92 Contacts, 16A / 500V)
Crimp termination

Han® EEE  (40 - 64 Contacts, 16A / 500V)
For Han® B hoods/housings

Han® HsB  (6 - 12 Contacts, 35A / 690V)
For higher currents

For modular / hybrid plug-in connections

  • Various modules for the transfer of power, signal, data and compressed air can be assembled into one hood/housing
  • Power, data and/or signals can be transferred by a single insulation body

Inserts in the eShop:

Modular inserts:

Han-Modular®  (1 - 36 Contacts per module, 1 - 200A / 30 - 5000V)

Han-Yellock®  (5 - 48 Contacts, 20A / 500V)

Combined inserts:

Han-Com®  (3 - 87 Contacts, 4 - 200A / 50 - 2000V)
Power + signals

Han-Brid®  (2 - 6 Contacts, 10A / 50V)
Power + data

Han® 3 A Hybrid  (3 - 4 Contacts +RJ45, 12 - 16A / 48V - 300V)
Power + RJ45

For very compact connections

  • Saves space because of high contact density and/or compact housing design

Inserts in the eShop:

Han® Q  (1 - 21 Contacts, 5 - 100A / 50 - 830V)
For Han-Compact® hoods/housings

Han-Yellock®  (5 - 48 Contacts, 20A / 500V)
Modular inserts

Han-Brid®  (2 - 6 Contacts, 10A / 50V)
Power + data

For high mating cycles

  • High-performance contacts for more than 10,000 mating cycles

Inserts in the eShop:

Han® HMC  (2 - 150 Contacts, 1 - 40A / 10 - 830V)

For higher currents / voltages

  • 16 - 650 Ampere
  • 830 - 4,000 Volt

Inserts in the eShop:

Han Hv E® / Han® Hv ES  (3 - 16 Contacts, 16A / 830V)

Han® Q  (8 - 21 Contacts, 16 - 40A / 830V)

Han-Modular®  (1 - 8 Contacts, up to 200A / up to 5000V)

Han® HC Modular  (1 - 10 Contacts, 250 - 650A / 2000 - 4000V)

For lower currents / voltages

  • 10 - 25 Ampere
  • 25 - 50 Volt

Inserts in the eShop:

Staf®  (6 - 40 Contacts, 10 - 25A / 25V)

Han-Brid®  (2 - 6 Contacts, 10A / 50V)
Power + data

For high temperatures

  • Especially heat-resistant inserts for max. 200 °C

Inserts in the eShop:

Han® High Temp  (6 - 24 Contacts, 16A / 500V)

For temperature measurement

  • Iron-constantan contacts according to DIN IEC 584 type J, with crimp or screw termination

Inserts in the eShop:

Han® Thermocouple  (10 - 24 Contacts, 16A / 250 - 400V)

For closed switching rooms and electrical cabinets

  • Connector series, combining characteristics of standard inserts and terminal blocks
  • Standard inserts in combination with Han-Snap® elements
  • Panel feed throughs and device interfaces

Inserts in the eShop:

Terminal block connector:

Han D® AV  (40 - 64 Contacts, 10A / 250V)

Han® E(S) AV  (6 - 24 Contacts, 16A / 500V)

Standard inserts in combination with Han-Snap® elements

Panel feed through:

Han-Port® AV
for connecting external devices, such as laptops or PCs

For potential multiplication

  • Multiplier for terminal block connector
  • Socket support for Han-Yellock®
  • Han® ES Press combined with plug-in jumpers, suitable also for star and delta connections

Inserts in the eShop:

Han D® AV Multiplier  (20 terminals, 16A / 690V)

Han-Yellock®  (5 - 48 Contacts, 20A / 500V)

Han® ES Press  (6 - 48 Contacts, 16A / 500V)

For mateable potential equalization

  • Contact carrier for pluggable grounding systems
  • For use with crimp or axial screw contacts, stranded wire from 10 to 35 mm²

Inserts in the eShop:

Han® GND

Contacts for Han® connectors

Electrical contacts

  • Male and female contacts for Han® inserts
  • Special components, male and female, for high mating cycles or high temperatures
  • Applicable in Han® MegaBit and GigaBit modules

Contacts in the eShop:

Electrical contacts

Pneumatic contacts

  • Made of plastic or metal, for Han-Modular® Pneumatic module
  • Allows for the transfer of data, signal and power side-by-side with compressed air transmission in one modular connector

Contacts in the eShop:

Pneumatic contacts

Contacts for the PCB

  • Solder-free power contacts up to 60A, with Han-Fast® Lock
  • Using adapters, Han® connectors can be used to establish direct contact to the PCB

Contacts in the eShop:

Han-Fast® Lock

PCB adapter

Optical contacts

  • For POF, multi-mode, single mode and HCS

Contacts in the eShop:

Optical contacts

Further information

Connection technology

The most common termination techniques can be assembled into the Han® connectors. Special inserts and contacts are available to match the particular techniques of wire termination. 

The choice of the right termination technique depends mainly on the type of cable, the cable cross-section, as well as the number and type of contacts. In addition, all termination types offer different advantages for different production conditions.

Learn more about the connection technology

How-to-Videos

In order to facilitate the installation or assembly of large parts of our connectivity solutions, HARTING publishes appropriate instruction manuals. The documents explain to users how they must proceed during installation, replacement or maintenance of HARTING products1,2. For our most frequently installed solutions, we have also created video instructions.

How-to-Videos: Get help while assembling connectors

Accessories and tools for Han® connectors

Accessories and spare parts

HARTING offers a wide range of accessories and spare parts:

  • Adapter plates
  • Cable glands
  • Codings
  • Docking frames
  • Shielding frames, grip frames
  • Locking levers
  • Seals

Accessories and spare parts in the eShop:

Overview Accessories

Tools

In support of our connectors and system components, HARTING offers a selection of special tools and machines that make fast terminations and easy assemblies possible.

Tools and machines in the eShop:

Crimping tools

Crimping machines

Assembly tools

Removal tools

Stripping tools

Further information

Connection technology

The most common termination techniques can be assembled into the Han® connectors. Special inserts and contacts are available to match the particular techniques of wire termination. 

The choice of the right termination technique depends mainly on the type of cable, the cable cross-section, as well as the number and type of contacts. In addition, all termination types offer different advantages for different production conditions.

Learn more about the connection technology

How-to-Videos

In order to facilitate the installation or assembly of large parts of our connectivity solutions, HARTING publishes appropriate instruction manuals. The documents explain to users how they must proceed during installation, replacement or maintenance of HARTING products1,2. For our most frequently installed solutions, we have also created video instructions.

How-to-Videos: Get help while assembling connectors

Hinweise:

1.)  Beachten Sie, dass es dem Anwender obliegt zu beurteilen, ob in speziellen von HARTING nicht vorhersehbaren Anwendungen die gezeigten Komponenten auch noch anderen als den angegebenen Vorschriften entsprechen.
2.)  HARTING behält sich vor, jederzeit und ohne Angaben von Gründen Änderungen vorzunehmen.