Stall No. 133, Hall 4

HARTING at International Railway Equipment Exhibition (IREE) 2019

Explore some of our Highlight Products at IREE 2019

 

These solutions are based on HARTING's existing connectivity expertise and supplemented with additional features and solutions
Customized solutions
Complex, growing international markets are demanding more specific solutions. HARTING offers electrical interfaces and additional interfaces for power, signals and data that are tailored to your customised requirements.Our engineers develop customised solutions that meet your desired requirements precisely.
PushPull
HARTING has set the standard for connection technology for innovative IP65 / IP67 installation concepts with its new generation of the PushPull series.  The multifunctional PushPull connector is available for data, signal and power applications and provides a concept with many connector mating faces. In the era of easy and fast installation with fool-proofing in rugged industrial environment,Push-Pull Connectors are boon to the industry
whether it is Automotive, Machinery & Robotics, PGTD, Transportation or Process control. Push-Pull connection is a mechanism where the standard housings can be used to accommodate Standard RJ45, USB, LC, SCRJ,Power connection up to 5 x 16Amp, mini Display port of 20 pin, 10 & 20 pin signal connectivity etc.
The product developers have taken into account the customers’ needs for tight inventories: the number of modules or components has been kept as low as possible.
Han® 1A
With the Han® 1A, HARTING presents a new, small as well as powerful interface that clearly undercuts the dimensions of the smallest rectangular industrial connector so far, the Han® 3A.  The new member of the Han® family has a modular design and uses black plastic hoods and housings with differently coloured codings.
MICA 
The modular industry-standard mini-computer is a solution to a multitude of application challenges – thanks to its modular hardware and flexible open source Linux-based software.
All in a robust enclosure specifically designed for industrial environments.
These sensors are available for rated currents from 200 to 2000 A, and with a measuring range of up to 4000 A.
HARTING Hall Effect Sensors
Whether for transportation or industrial applications: the ability to quickly and accurately detect current is required in order to precisely control power electronics systems such as frequency converters, traction converters, UPS systems or welding systems. HARTING Hall-effect current sensors have been specifically designed to measure high currents in such environments.

Connect With Us for a Customized Solution at IREE