Value Added to Gearmotors - Han® Industrial Connectors
Connectors simplify installation and the maintenance of machines. They are easy to handle and prevent incorrect connections, enabling customers to rapidly commission systems without skilled technicians. In case of system error, it is possible to quickly remove and repair or replace only the defective module. HARTING has set the standard for industrial connectors with the Han® range, which is widely in use on machinery worldwide, including gearmotors used to drive industrial machines.
Sumitomo Heavy Industries has adopted the Han® 3 A, the compact industrial connector from HARTING, for the power connection of its compact gearmotors for the global market.
The global model of gearmotors offered by Sumitomo Heavy Industries complies with standards and regulations in multiple countries/areas of Japan, Europe, the US, Canada and China. It supports input power of 200 V, 50/60 Hz and 220 V, 60Hz, which makes the motors operational in their applicable countries/areas by using a transformer to convert voltage. Companies with global business operations as well as system integrators exporting systems with the gearmotors can standardize components to facilitate system design, purchasing and inventory management.
An Overview of Advantages
- Simplified design and technical documents due to standardized interface
- Reduced number of components for simple order and inventory management
- Reduced time and work for installation and maintenance
- Secure connection due to locking levers
Sumitomo Heavy Industries' Gearmotor for Global Market
Connector Parts
Han® 3 A Plastic Housings/Hoods
Housing side: Integrated into the motor
- Male Contacts
- 14AWG 09 33 000 6102
- 18AWG 09 33 000 6105
- 20AWG 09 33 000 6121
- Male Insert 09 12 005 3001
- Housing 09 20 003 0320
Hood side: To be ordered separately
- Han® 3 A Hoods
・Straight M20xP1.5 19 20 003 0420
・Straight Pg 09 20 003 0420
・Angled M20xP1.5 19 20 003 0620
・Angled Pg 09 20 003 0620
- Female Insert 09 12 005 3101
- Female Contacts
・14AWG 09 33 000 6202
・18AWG 09 33 000 6205
・20AWG 09 33 000 6220
Han® 3 A Metal Housings/Hoods
Housing side: Integrated into the motor
- Male Contacts
・14AWG 09 33 000 6102
・18AWG 09 33 000 6105
・20AWG 09 33 000 6121
- Male Insert 09 12 005 3001
- Housing 09 20 003 0320
Hood side: To be ordered separately
- Han 3 A Hood
・Straight M20xP1.5 19 20 003 1440
・Straight Pg 09 20 003 1440
・Angled M20xP1.5 19 20 003 1640
・Angled Pg 09 20 003 1640
- Female Insert 09 12 005 3101
- Female Contacts
・14AWG 09 33 000 6202
・18AWG 09 33 000 6205
・20AWG 09 33 000 6220
* Please prepare a cable gland on the hood side to protect the cable.
IP 67 sealing screw 09 20 000 9918 is required to use metal hood outdoors or in an environment water splash.
Configuration using Han® Configurator
If you register for the digital platform myHARTING, you will be able to download technical documents such as files in 3D format.
Extensive functions of Han® Configurator will be also available to freely configure your connector.
* Han® Configurator does not support hoods with Pg cable entry.