PRODUCTS & SOLUTIONS

Han® F+B system cabling

The perfect connection in the food and beverage industry.

With the Han® F+B , HARTING supplies a range of connectors that are specially designed for the requirements of the food and beverage industry as well as the packaging industry. Its smooth surfaces make it more difficult for bacteria to accumulate. The housing, seals and cables are robust; they protect the internal elements from water jets and aggressive cleaning agents. The cables must also be resistant to heat, chemicals and other physical loads so that reliable operations are ensured.

The perfect fit for an environment with high standards

The Han® F+B system cabling is the perfect fit for environments with strict hygienic requirements and where quick cleaning cycles and fast facility installations are needed.

The pre-assembled system cabling, which arrives at the customer as an already fully tested assembly, can be connected simply as a plug & play solution. This simplifies, saves time and prevents errors during installation. This reduces costs and minimizes downtimes.

F+B hybrid system cabling routes all three industrial lifelines (data, signal and power) in one cable and therefore ensures as a single-cable system that interfaces are reduced to a minimum. The control range enables up to 10 A and 250 V. In the high-power range, a current carrying capacity of up to 20 A and a voltage of up to 400 V is possible. In addition, the fieldbus integration (CAT5e) enables transfer rates of up to 100 Mbit/s. This cabling solution achieves protection class IP69 when plugged in.

In addition to the Han® F+B hybrid version for data, signals and power, HARTING also offers this cabling solution with 17D contact carriers for power and signal transmission. This variant is combines the Han® F+B enclosure with the well-known Han® D contacts, which allow a current carrying capacity of up to 10 A at 400 V.

Another feature of the Han® F+B cable is its Ecolab® approval, which testifies to its resistance against highly aggressive cleaning agents. Han® F+B system cabling ensures outstanding safety – all assemblies are 100% checked in order to guarantee HARTING's high quality standards.

A connection assured of future success

With the Han® F+B system cabling, our customers are well equipped for the future, for example, when it comes to condition-based maintenance. That is because it is important to transfer the sensor data from the periphery to the controller and then further to the cloud, so that maximum efficiency can be achieved.

Pre-assembled Han® F+B system cabling for the transmission of data, signals and power.
The prefabricated Han® F+B system cabling with Han®17D contacts is ideally suited for the transmission of signals.
Han® F+B system cabling in the eCatalogue