Products & Solutions

APTA Expo

Date: Nov 8 - 10, 2021
Location: Orange County Convention Center Orlando, Florida
Booth: 2806 

HARTING Han® HPR TrainPowerLine - Efficient power distribution for railway vehicles

Han HPR TrainPowerLine

  • Lower weight and easier to install alternative to UIC 552 Interface
  • Reduce number of connections with Y-distributor
  • Pre-assembled and fully tested distribution box simplifies supply chain 
  • Crimp termination and robust shielding for up to 300 MCM cable
Technical Information and Drawings
HARTING Han® HPR VarioShell - The next level of inter car jumper solutions

Han HPR Varioshell

  • Designed for jumper cables between cars
  • Uses same cut-out as existing jumper cables for each retrofit
  • Two rows of connectors for inserts for more in the same space
  • Wires easily accessible for maintenance
  • Curved designed prevents damage from ice, accounting for expansion behind the connector
Technical Information and Drawings
HARTING Han® HPR HPTC - High Performance Transformer Connectors

HPR HPTC

  • Connector specifically designed for connecting the transformer to the battery
  • Rated 400 to 1400 amps 
  • Stackable, allowing multiple connection points in a single space
Technical Information and Drawings

HarShield

The new OFS fiber optic solution allows easy in-field assembly of glass fiber optics for industrial applications.  The product combines the Han-Compact® from HARTING, an industrial rectangular connector whose compact locking lever gives it a slim profile, with the OFS industrial rated LC crimp and cleave solution. The LC Crimp and Cleave uses the advanced optical and mechanical properties of HCS® (Hard Clad Silica) and Graded Index HCS® optical fibers, attaching to the cable through mechanical means rather than traditional epoxy/polish methods.   This results in an easy-to-terminate and reliable fiber optic cable assembly suited for the stringent requirements of industrial applications.  

Benefits

  • Ability to terminate on site without 3rd party equipment
  • Easy to use and quick training for technicians – handles like copper wire
  • Robust and tested solution from two industry leaders
  • Repeatable termination process
  • Slim connector profile offers space-savings
  • Resistance to abrasion, vibration and industrial chemicals
  • No power, no epoxy, no gel, no polishing required for termination process
  • Lighter than similar copper solutions
  • High tensile strength
Circular Connectors

Standard Metric Circular

  • M8, M12, 7/8", M23 connectors and cordset
  • Shielded and unshielded version availablity
  • Available codings: A, B, D, L, X
Technical Information and Drawings
M12 Pushpull

M8 and M12 PushPull

  • Fast and easy connection of circular connectors
  • Reliable in high shock and vibration environments
  • IP67 rating
  • A, D, and X codings available
Technical Information and Drawings
Benefits of SPE

Single Pair Ethernet

  • Up to 1 Gbit Ethernet over 2 wires
  • Lighter weigh than 4 and 8 wire Ethernet
  • Standardized mating face according to IEC 63171-6 (formerly IEC 61076-3-125)
  • For the construction of future-proof and standardized SPE communication networks with standardized cabling according to ISO/IEC 11801 and TIA 42
  • Meets IEEE 802.3 requirements for SPE
Technical Information and Drawings

Industrial Ethernet Solutions

  • Wide range of Ethernet solutions  
    • Inserts for Han Industrial Connectors
    • Circular Connectors
    • Quick connect PushPull 
    • RJ45 and Mini RJ45 
  • IP ratings up to IP67
Technical Information & Drawings