Nueva serie HCME: fácil de instalar y con un diseño compacto
Siguiendo las tendencias hacia la miniaturización, la nueva serie de sensores de corriente HCME de HARTING se puede montar directamente en embarrados. Esto contribuye a acortar el tiempo de instalación y facilita el pre montaje de los sistemas electrónicos de potencia.
Despite the limited space requirements – the dimensions of the devices are 6 cm of height and 14 cm of width – the HCME current sensors measure high currents up to 5500 A with highly reliable precision. This makes the sensors an ideal component for present day power electronics, characterized by their strong modular and compact design.
The HCME sensors utilise the so-called open-loop measurement principle. This provides a direct representation of the primary current with an accuracy of up to ± 1%. The HCME sensors can measure direct or alternating currents, even if they have complex waveform, over a frequency range from 0 to 50 kHz. The high immunity to interferences, e.g. caused by the magnetic fields of external current-carrying conductors, constitutes a specific benefit.
The wide temperature range from -40 °C to +85 °C enables the deployment under extreme environmental conditions. The sensors come in standard sizes and their compact design offers a high degree of freedom for integration into individual applications.
High reliability and accuracy make the new sensors ideal for use in e.g. PV inverters, frequency converters or power supplies for welding applications. The new series will be available from December 2017.