Visit HARTING at
Manufacturing Transformation (MATRA) Thailand 2022
HARTING is participating in Manufacturing Transformation (MATRA) Thailand 2022
Meet our experts and get advice on the most important trends and the latest HARTING product highlights.
Han-Modular®: Modular connectors
- Combining several connectors into one unit
- Almost unlimited combination possibilities with over 100 different connector modules
- Quicker installation
- Significantly less space required
- Cost savings for components and the entire facility
- Future-safe design due to easy extensions
- Smaller and lighter connectors allow space savings of up to 50%
- Maximum flexibility as scalable to the respective need
- Reduction of installation times by combining several individual connections
- Compatible with the components of the Han-Modular® series, the market standard for modular industrial connectors
- Sustainability through consistent modularisation
HARTING ix Industrial®: Ethernet interfaces
- Secure connection: with an Positive Locking of socket and plug connector using two stable metal snap-in hooks
- High shock and vibration resistance according to EN 50155
- 5,000 mating cycles
- 70% smaller than typical RJ45 sockets
- Reliable data transmission even in EMC-critical applications
Single Pair Ethernet – HARTING T1 Industrial
- Standardized Interface acc. to IEC 63171-6
- Easy to install
- Robust locking system
- Shock & Vibration Proof
- 360° robust shielding