Easier, tool-free assembly with the RJ Industrial®, in the new Multi Feature series

The new HARTING RJ Industrial®  Multi Feature series

With its new RJ Industrial®  Multi Feature series, HARTING has been able to fulfil its customers' wishes and requirements for even easier operations and assembly in the field. The further evolution of the successful RJ Industrial® standard brings with it tool-free assembly, simple operations and a robust metal housing. The ability to use these for AWG 26 to 22 wire strands and the robust cable attachment are two features that make installation easier and quicker for the installer. While the classic RJ45 was a telecommunications development that was not able to meet all industrial demands, the HARTING RJ Industrial®Multi Feature series can cope with all the requirements and challenges of a harsh operating environment. Reliable Cat. 6A performance, IP20 and IP65/67 housing combined with PoE power supplies IEEE802.3af (PoE 15.4W) / IEEE802.3at (PoE 25.5W) / IEEE802.3bt (PoE 100W) supply data and power for any device.

With the RJ Industrial®Multi Feature series, HARTING is renewing a proven interface for industrial data transmission and making it even more user-friendly for the customer.