Visit us on Stand 121 to discover our connectivity solutions for data centres
Data Centres Ireland
Visit HARTING on Stand 121 at Data Centres Ireland. The show takes place on the 22nd and 23rd November 2023 at the RDS in Dublin. You’ll have the opportunity to chat with our product experts and learn more about our connectivity and cabling solutions.
The Han-Eco® connector solution ensures critical power to data systems. It uses either power inserts with a built-in ground or modular inserts, meaning power, signal, and data can be combined in one connector, a quicker and cheaper solution than hardwiring. The modular design also increases flexibility, simplifying future design changes and upgrades. The connectors are manufactured from high-performance plastic, which complies with standards IEC 61948 and EN 45545-2, and offers IP65 protection. The Han-Eco® will also integrate into power distribution units of the future, ensuring safer power connection points and decreased downtimes.
HARTING design and build cable assemblies for the transmission of data, signals and power. All customised products are built at our manufacturing facility in Northampton and we can also support you with thorough in-house testing of cabling and wiring.
We manufacture plug-in, pre-assembled cabling solutions for distributing power from the data centre’s uninterruptible power supply (UPS) to the rack power distribution units (rPDUs). These pre-assembled solutions optimise the energy supply chain by significantly reducing installation time compared to fixed wiring. The HARTING manufacturing facility holds ISO 9001 certification for Quality Management, the ISO 14001 Environmental Standard and UL certification for Wiring Harnesses ZPFW2 / ZPFW8.
It is crucial to have constant energy available to supply electrical equipment in data centres. The Han S® series offers secure connection technology for front mounting energy storage modules. The compact housings accommodate contacts for currents up to 200 A and 1500 V and bulkhead housings can be flexibly rotated through 360 degrees. The Han S® meets all technical requirements and is based on the latest standard UL 4128 for stationary energy storage systems.
Data Network Cabling
The HARTING ix Industrial connector offers significant space savings and more robust mating, making it ideal for the next generation of 10Gbit/s server equipment. The benefits for data centre operators include more compact server rack installations, improved cable handling and a reduction in cable maintenance costs.
For quick and reliable repair of on-site data network cabling, there’s the HARTING’s Ha-VIS preLink® system. Its termination block can be wired in one step using our preLink ® crimping tool, ensuring process reliability. They can be supplied in custom lengths as pre-assembled cable segments, which can be swapped out quickly during maintenance and upgrades.
Finally, for easier RJ45 field maintenance and the repair of Ethernet data networking cables, HARTING supplies the RJ Industrial® MultiFeature. This range offers simple and error-free hand assembly for RJ45 connectors via a robust full metal design and excellent Cat. 6A performance for 10Gbit/s Ethernet.
Visit us on Stand 121 to discover more about our innovative products. You can also chat to our industry experts, who will be happy to discuss your requirements and help you find the perfect solution.
For updates, don’t forget to follow us on: LinkedIn, Twitter and YouTube or email us via [email protected] for more information. We look forward to meeting you at Data Centres Ireland.