HARTING e-mobility is an ev cable manufacturer and supplier. We develop and produce electric car charging cables. We also manufacture ev cables for plug-in-hybrid vehicles.

Electric Vehicle (EV) Charging Cable Manufacturers

Click on the links below to go straight to the product of interest.

Type-1       Type-GB/T       Mode 3         COMBO-High Power ev charger         Point plug and flange 

EV Charging Outlets

EV Charging cable for wall boxes and Mode 2

Type 2 electric car charging cable for connecting to mode-2 charging cables or wall boxes.

Approvals:

  • VDE approved ev charging cable
  • CE approved ev charging cable
  • IEC 62196

 

Type-1 electric car charging cable for connecting to mode-2 ev charging cables or wall boxes.

Approvals:


 

Type-GB/T ev charging cables for connecting to mode-2 electric car charging cables or wall boxes.

Approval:

  • CQC approved
If you have any questions about our solutions or need further assistance, please get in touch.

EV Charging cable: Mode 3

Mode 3 charging cables for ev charging station manufacturers.

  • Versions with type-2 electric car charging cable
  • Versions with type-GB/T charging cables
  • Customised versions e.g. type-2 to type-1 charging cables
If you have any questions about our solutions or need further assistance, please get in touch.

COMBO-High power ev charger

Combo type 2 electric car charging cable for ev charging station manufacturers.

  • Up to 200 kW charging power (200 A / 1,000 V)
  • Smallest contact resistance, small cross-section
  • Optimised thermal management (not hot surfaces)
  • Functional, compact housing design with outstanding feel and best handling
If you have any questions about our solutions or need further assistance, please get in touch.

EV Charging connection point plug and flange

For IC-CPD and wall boxes

  • Can be used in ev mobile chargers
  • Can be used worldwide
  • Contact (touch) protection according to UL / VDE requirements
  • Customised design
If you have any questions about our solutions or need further assistance, please get in touch.

EV Charging Outlets

  • Charging outlet, type 2 to IEC 62196-2
  • Custom branding option
  • 480V AC, 32A, 22kW, IP55
  • For home or public charging points
  • Front or rear mounting panel fixing
  • Charging outlet, type 2 with motorised locking
  • Charging outlet, type 2 with magnetic (Solenoid) locking

HARTING Customised Solutions has now launched EV Public Charge Point Type-2 Motorised and Magnetic Solenoid locking sockets that allow you to optimise company branding at low order volumes and cost.  A fixed outdoor-resilient 3D-label Logo can be permanently fixed to the IP55 closed spring-loaded hinged front cover to your own company’s requirements.


European manufacturing means that they comply with on-going Post-Brexit requirements that UK equipment should be fitted with UK/EU sourced components, to minimize government planned periodical increases to trade tariffs on finished goods.


Suitable for installing in-home or public charge stations and connecting EV vehicle Type-2 charging cables, in accordance with IEC 61851-1 and IEC 62196-2. Other important design features include integrated water drainage and efficient power transmission without overheating through silver-plated contacts.  The socket offers front or rear mounting panel fixing options.


Solutions for all relevant automotive market sectors

HARTING Automotive has electric vehicle charging cables that cover all standards worldwide, for charging with alternating current, three-phase current or direct current, from 230 to 1,000 volts. These include mode-2 charging cables (featuring integrated temperature monitoring and DC fault current detection) and mode 3 ev charging cables in various versions.

Wide range of ev cable types

HARTING Automotive's ev charging cables are available in various versions suited for all globally standardised AC charging interfaces, as well as for high power ev chargers with ccs charging cables, also known as combined charging system cables (CCS Combo). Contact us at [email protected] for ccs charging specifications. Thus, as an ev charging cable manufacturer and supplier, we are able to fit the three different connector systems worldwide. Special variants can be used as exchangeable ev cable sets for use with "in cable" chargers (IC-CPD).

We can also produce our ev charging plugs and ev charging cables in customised designs, regardless of the brand, colour or feel, which makes us a very flexible ev cable manufacturer.

IEC 62196

This applies to plugs, socket-outlets, vehicle connectors, vehicle inlets with pins and contact-tubes of standardised configurations.

IATF 16949: 2016

Global technical specification and quality management standard for the automotive industry. This has been developed and operated by the international automotive task force (IATF).

SAE J1772

Covers the general physical, electrical, functional and performance requirements.

HARTING e-mobility

If you have any questions or want more information on our e-mobility solutions, fill in the webform below and we will get back to you.
 

I accept the Privacy Policy and the General Terms of Use.