Han® F+B - Hygienic and robust
The interface for the food and beverage industry.
Han® 1A - Compact, robust and versatile
The compact, robust and economical connector e. g. for controllers, small drives and control cabinets.
Connection technology for decentralized drive technology
We supply tested and certified infrastructure solutions such as connector sets and complete tested system cablings that are specifically designed for various Siemens motor starters and frequency converter series.
Han-Modular® Flexbox - The next dimension of modularity
Modular building block system for the configuration of housings that meets exactly the customer's requirements.
UHF RFID
Real-time information and the close synchronization of computer data and real processes play a critical role in process management and process optimization. Ensuring that Information precisely maps and concurs with reality is the only way to control processes optimally and reap savings potential accordingly.
Interface connectors
Interfaces are the input and output paths of information of a device. At HARTING, the interface connectors serve the three lifelines data, signal and power required for industrial devices.
Industrial connectors Han®
Quick and easy handling, robustness, flexibility in use, a long life cycle and, ideally, a tool-free assembly - whatever you expect from a connector – Han® won’t disappoint you. You’ll get even more.
D-Sub PCB connectors
For many years, D-Sub PCB connectors have provided a proven interface for data, signal and power supply in industrial applications. For HARTING, the D-Sub is more than just a bus connector.
PCB connectors with ribbon cable
Insulation displacement connectors (IDC for short) are the ideal solution for device manufacturers if two or more PCBs are to be connected across longer distances. Where normal mezzanine or mother/daughter card arrangements are no longer sufficient, the IDC delivers reliable connectivity via ribbon cables.
har-port Service Interfaces for Ethernet and USB
With har-port, HARTING offers a sophisticated and visually appealing system for service interfaces on industrial machines, switch cabinets, medical and building technology. The interface provides the connection of Ethernet, USB and HDMI.
Unmanaged Ethernet Switches
Networks in modern production facilities are becoming increasingly complex. The unmanaged Ethernet switches from the Ha-VIS eCon series now offer you further new models with RJ45 and fiber optic cable ports to enable the efficient setup and expansion of your Ethernet networks.
Board Connectors
Devices and applications are getting smaller and more compact. So the circuit boards and innards of the devices must move closer together. HARTING is responding to the trend towards miniaturization with appropriate solutions for the various dimensions and applications that involve PCB connections.
Schedule a VideoCall with an Expert
All of our Experts are available during normal business hours 8am - 5pm CST.
To better serve you, please VideoCall the Expert for your region based upon the map above.
HARTING Han-Modular®
Watch the industrial transformation begin
Governor Rauner & HARTING Announce Expansion
Governor Rauner, HARTING and Elgin Mayor Kaptain announced that HARTING will expand it's manufacturing facilities creating 50 new jobs within 24 months.
DIN 41 612 Shell Housings and Accessories
Shell Housings and Accessories
Customer Service
Please contact the HARTING Customer Service for any questions concerning pricing and product availability or lead times.
Ha-VIS preLink® - for Ethernet Connectivity
The HARTING Technology Group offers a broad modular system for the implementation of innovative and future-proof Ethernet cabling. This preLink® modular system arose from the requirements of the most disparate users and existing standards, as well as HARTING's experience.
Wiring Electrical Control Cabinets
Best Practices
In and Outs of Control Panel Wiring
What it does, and how it’s done.
What are Industrial Control Systems (ICS)
har-bus® HM Hard Metric Connectors
Hard metric connectors in 2 mm contact pitch based on IEC 61076-4-101 with press-in technology.
TCA Connectors
Specifically developed for the next generation of telecom, medical and industrial applications.
Ha-VIS preLink® - Technology for Ethernet Cabling
The HARTING Ha-VIS preLink® is an entirely new device connectivity that fulfills all of these requirements, while simultaneously combining the demands of profile-specific cabling for the automation market according to ISO/IEC 61918, with the advantages of generic cabling in accordance with ISO/IEC 24702 and EN50173-3.
har-link® - Modular Interface Connector System
The HARTING's modular and compact interface connector system har-link® in 2.0mm pitch allows data transfer rates up to 2 Gbit/s. An EMI shielding concept guarantees excellent function in EM-polluted environment.
HARTING PushPull Connectors
HARTING PushPull connectors were specifically designed for robust and compact applications
M8 D-Code Ethernet Connector
World's first M8 D-code connector for 100 Mbit/s Fast Ethernet from the cloud to any sensor.
HARTING ix Industrial® - RJ45 Ethernet Interface
The HARTING ix Industrial® is our answer to the future challenges posed by Industry 4.0 and the IoT.
UL Listed Cable Assemblies
First and only manufacturer to offer both listed and recognized options for uses in UL 508 applications
M12 PushPull
Vibration-free. No screws. Plug in with a "click".
HARTING Integrated Solutions
HARTING Integrated Solutions (HIS) facilities provide complete manufacturing services through the use of printed circuit board technology and advanced production equipment.
HARTING services include both standard and customized backplane solutions, each one produced in our fully integrated manufacturing plant in Elgin, IL. Prior to shipment, all products undergo comprehensive mechanical testing and electronic performance verification according to widely recognized industry standards and customer specifications
Rugged Push Pull Connectors | Outdoor, Waterproof
HARTING PushPull connectors provide compact outdoor rated solutions for a safe shock-and-vibration-resistant connection.
Little Giants - Miniaturized Ethernet Connectors
Little plugs, Gigantic project – The future of miniaturized Ethernet
HARTING Mobile Applications
HARTING's mobile applications allow you to configurator solutions, determine your cost savings, and access hundreds of educational content pieces to keep you up-to-speed in the industry.
Transportation
Trains are a critical form of moving people and things from one point to another. Integrating IIoT functionalities has become essential for train companies and transit authorities who want to improve the safety, reliability, and maintenance of their systems. Compared to other applications, trains have special requirements. Trains travel at high speeds through harsh environments. The environments and vibration during travel means that all systems on the trains need to be extremely robust and reliable.
MICA® Edge Computing
Edge-computing gateway device/Industrial PC for the IIoT and Industry 4.0.
FlexiMon
Intelligent, Modular, and Adaptive Production
Connectivity Solutions for Hazardous Locations
This series meets all the electrical requirements for implementing of high-quality connectivity solutions in hazardous locations in the Americas.
Edge Computing Solution Packages
Digitalizing a factory. Improving Overall Operational Efficiencies (OEE) using technology. Building a predictive maintenance system. All of these are reasons that companies are turning to Industry 4.0. However, implementing a solution specific to an existing factory can seem overwhelming. As no two applications are exactly the same, finding an out of the box solution that perfectly fits in your existing application is unlikely. Having said this, tailoring existing, tested IIoT solutions for your applications is easy with the right partner. This is the concept behind HARTING’s IIoT Solution Packages.
Condition Monitoring
Condition monitoring is a necessity in modern production and business models. Condition monitoring (or, colloquially, CM) is the process of monitoring a parameter of condition in machinery (vibration, temperature, et cetera) to identify a significant change that is indicative of a developing fault. It is a major component of predictive maintenance.
Companies cannot afford any unexpected downtime caused by machine malfunction and power. Taking precautions to monitor the health and viability of equipment is a must. Condition monitoring allows to operate old machines and infrastructure (e.g. conveyor systems) longer than originally planned. This way, investments can be minimized and shifted to strategically important topics.
Methods of Asset Tracking
Asset Tracking is the method of automatically tracking physical objects using various forms of technology. As there are many different types of objects that can be tracked, and specific requirements for each object, several technologies exist to accomplish all the different asset tracking solutions. From scanning groceries at a check out, to monitoring shipping containers as they cross oceans, below is a brief overview of the different technologies involved to make these types of applications happen.
Asset Management
Understanding the location of assets as well as stored and updated information about the asset is the core of automated asset management. One of the most reliable and widely used ways to manage assets is via an MICA RF-R500 RFID system. RFID is a technology that uses radio waves to read, capture and store information on an RFID tag that is attached to an object.
Injection Molding Solutions
Injection molding machines are the center of the manufacturing process for many companies and, due to the materials and processes used, one of the most complex machines on the floor. This is why the first machines a company considers for upgrading with IIoT capabilities is usually the injection molding machines.
MICA Starter Kits
The Industry's First IIoT Starter Kits
It’s easy to talk about integrating IIoT (Industrial Internet of Things), but it’s another thing entirely to do it. Many people don’t know where to start or what IIoT applications would benefit their operations the best. That’s why HARTING developed these IIoT starter kits. Each kit has everything needed for a basic application and is ideal for those starting with IIoT. The HARTING MICA boasts a container-based open architecture so users can easily customize to their specific application well beyond what is included in the kits.
Digital Retrofit
When the decision is made to integrate IIoT, there are two possible strategies. Either a company can invest in completely new machines and equipment that were developed exclusively for this need or they can upgrade their current machines, otherwise known as legacy machinery, and equipment with devices that make this type of communication possible. Digital retrofit here means taking a device that produces or uses data of some sort and connecting it to a device that can allow that data to be a part of a larger data pool.
About The Industrial Internet of Things
The Industrial Internet of Things (IIoT) connects machines, analytics, and people to create powerful insights to drive smarter, faster, and better business decisions. The IIoT is made up of interconnected machines and devices that can monitor, collect, exchange, and analyze data. It is transforming the industry and changing the way the industry functions. By combining machine-to-machine communications with analytics, companies can reap the benefits of unparalleled efficiency, productivity, and performance.
VideoCall an Expert Now
VideoCall an Expert NOW!
All of our Experts are available during normal business hours 8am - 5pm CST.
To better serve you, please VideoCall the Expert for your region based upon the map above.
Your partner for inter-car jumper solutions
Inter-car jumper systems based on customer requirements
Han-Eco® – high-performance plastic connectors
Han-Eco® is a modular connector that carries almost no weight. It forms an ideal solution, when it comes to the optimization of an interface’s weight and price.
Cable assemblies
Wide selection of standardized and customized cable assemblies
Modified products
HARTING's standard components can be adapted for customer-specific solutions.
Your connection for Data, Signal and Power - PushPull device connection technology
HARTING PushPull connectors are the fastest and simplest solution for device connection technology in industrial and automation environments. Data, signals and power can be easily connected and locked.
The new Han® Configurator
Try our new Han® Configurator! Benefit from all sorts of additional functions and an efficient configuration process. Be inspired and discover new solutions.
Tools
HARTING offers a comprehensive portfolio of tools for all relevant termination techniques and assembly steps. The portfolio ranges from simple assembly and disassembly tools, manual and semi-automatic hand tools to fully automated machines – for an efficient processing of contacts and connectors.
Current measurement technique
Whether for transportation or industrial applications: the ability to quickly and accurately detect current is required in order to precisely control power electronics systems such as frequency converters, traction converters, UPS systems or welding systems.