Products & Solutions

New developments

Design, development and manufacturing of customized solutions based on HARTING technologies.

 

For those specific tasks which cannot be accomplished using series-produced components, we design and implement completely new solutions – working together with you – which precisely match your complex requirements.

Our engineers develop customized solutions that meet your desired requirements precisely. These solutions are based on HARTING's existing connectivity expertise and supplemented with additional features and solutions. Mechanical characteristics, such as attachments, strain relief or a special housing design, are often part of our customized solution.

Find out more in our HARTING Customized Solutions catalog!

Fibre optic accessories

  • Terminal boxes to match customer requirements
  • Customized protective housing
  • Customized distributor solutions

Casting in customized housings

  • Customized distribution box with built-in connectors
  • Fixed cables and wiring
  • Sealed internal connectors
  • Versatile solution for small series production
  • IP classified to match requirements

Injection molding manufacturing

  • According to the customer's requirements
  • Depending on the complexity, quantities can be made starting from a minimum order quantity of 1000 pieces
  • The manufacturing process depends on the quantity
  • Sample prototypes can be produced

Die-cast manufacturing

  • According to the customer's requirements
  • Die-cast manufacturing starting from a minimum order quantity of 200 pieces
  • The manufacturing process depends on the quantity
  • Sample prototypes can be produced

Screw-in adapter

  • Adapter with M25 thread for the Han-Compact®
  • Can be mounted in Han-Compact® housings in the M25 cable entry
  • Suitable for Han® Q 4/2, Han® Q 8/0 and Han® Q 17 inserts

Slip-ring coupling

  • Used in wind turbines
  • Integrates 2 modular connectors
  • Customized housing

Multi-phase test connector

  • For 10 B motor plug
  • Displays: star or delta connection, phase connection, rotating field

PCB applications

  • Power and signal are combined on a PCB
  • Housing with integrated PCB

LED lighting for railway applications

  • For usage in harsh environmental conditions
  • Compact and robust LED lighting system
  • Complete system solution: including cabling, distribution system and switch
  • Suitable for railway applications