Products & Solutions
What is the Single Pair Ethernet Standard EcoSystem?
What is the Single Pair Ethernet Standard EcoSystem?
The prerequisite for large-scale use in fields such as automation, machinery, robotics or transportation is the consistent compatibility of devices, cables and connectors. Standardized and uniform interfaces are the key to enabling manufacturers to jointly develop the SPE Standard EcoSystem consisting of sensors, actuators, controllers and connection technology and to enable users to create suitable automation solutions from these components.
For industrial and industry-related applications, HARTING’s single pair ethernet standard proposal has been adopted by the IEC international standards committee as the mating face. This mating face, based on IEC 63171-6, is specially designed for use in up to M3I3C3E3 environmental conditions and is known as SPE/T1 industrial style. HARTING, an IEEEE member, thus sets the standard for single-pair industrial cabling.