Products & Solutions
SPE Industrial Partner Network Founding Members
Founding Members
The seven founding members of the SPE Industrial Partner Network are HARTING, TE Connectivity, HIROSE, Würth Elektronik, LEONI, Murrelektronik and Softing IT Networks. Click the link below to learn more about the individual founding members and their involvement in the SPE Industrial Partner Network.
"ONLY THE SPE INDUSTRIAL PARTNER NETWORK WITH ITS NUMBER OF PARTNERS OFFERS USERS THE EXPERTISE TO CHANGE THE FIELD LEVEL TO SINGLE PAIR ETHERNET."
- Frank Welzel, 1st Chairman SPE Industrial Partner Network
COMMITTMENT FOR IEC 63171-6
SPE INDUSTRIAL PARTNER NETWORK
Single Pair Ethernet is the infrastructure basis that makes IIoT and Industry 4.0 possible.
To reliably establish the entire future SPE ecosystem, standards for transmission protocols, cabling and device components are also jointly supported. Therefore, all members of the partner program, as well as the ISO / IEC JTC 1 / SC 25 / WG 3, are in close exchange and intensive cooperation with IEEE 802.3 and IEC SC46C for uniform transmission standards and copper data cables.