Products & Solutions

HARTING Han-Modular®

Watch the Industrial Transformation Begin

What are Han-Modular® Rectangular Connectors?

With the Han-Modular® rectangular connector series, you can optimally design custom, rugged connectors to supply machinery and equipment. This is made possible by combining individual modules for different transmission media. The connector handles different signal types through the combination of different modules that the designer selects. Modules can also be used to accommodate multimedia types, such as power, signal, and data can be combined into a single connector rather than separate connections.

Buy Now

Product Details

Han-Modular® is the original and globally leading series of modular rectangular connectors. A modular connector allows the combination of several different media types into a single connection point. Using off-the-shelf modules, engineers can create custom connector systems perfectly tailored to their need in a standard footprint.

Standardization in module sizes offers the highest degree flexibility as engineers can change modules as their design changes without changing the footprint of the connector and thus, their complete design. Placeholder modules also allow for future proofing. As our multi-media connectors combine multiple connection points into one, it offers substantial space saving benefits.

One of the most important things Han-Modular® now offers is the ability to connect to the Industrial Internet of Things (IIoT) at the component level, making in the first “smart” connector on the market.

 

Buy Now

Online Configurator for Industrial Connectors

Need to find the right interfaces for your machine construction quickly and reliably without the drawn-out process of considering the connector details and all the many combination options? The Han®configurator will quickly put all the necessary information and data relevant to your decision making at your fingertips.

Start Your Configuration

Benefits of Modular Connectors

  • Space Savings – Integration of multiple connectors into a single unit allow for significant reduction in space requirements
  • Low-maintenance – Using a pre-assembled, pre-tested connector assembly can reduce hard wiring and installation time
  • Flexibility – With the Han-Modular® series, users can assemble their ‘own’ connectors according to their own individual requirements. Essentially creating a “custom” connector using standard stocked modules
  • Future Proof – Placeholder modules give you the flexibility to future-proof your modular connector design
Buy Now

Hinged frame offers more installation advantages and cost savings

HARTING has complemented the well-known Han-Modular® building block system with the addition of the new “hinged frame plus”. Among others, the “plus” for the proven hinged frame comes in the form of an additional stainless steel spring that holds the frame together in the open and closed positions, as well as other details that have been optimized. Particular time and cost advantages result from the fact that assembling the connector modules is easier and more efficient.

 

Buy Now

Compressed air transmission in the modular connector

The Han® Pneumatic Module enables prepared compressed air to be transmitted via connectors, which is required for e.g. drives. The blue coloring of the pneumatic module makes it stand out from electrical modules. Depending on requirements, the male and female contacts can be used for various pneumatic hose diameters (∅ = 1.6 to 6mm). The module can also be combined with all other modules in the Han-Modular® series. This means that in addition to electric power and electrical signals, fiber optic signals and gaseous media can also be transmitted in pluggable mode. The module is available in variants with two (for hose ∅ = 6 mm) or three plug slots (for hoses with ∅ = 1.6 to 4mm). The female contacts are available with or without shut-off function. In the shut-off variant a spring-loaded valve closes over an O-ring when the connector is opened. This prevents compressed air from escaping. When plugged in, the male contact presses against the valve and keeps the contact open.

Buy Now

Han-Modular® for high mating cycles

Industrial facilities increasingly feature modular designs. More and more mobile equipment is being used in manufacturing, and swap-outs are being done more frequently and as quickly as possible. This also means that more connectors are required which are designed for a high number of mating cycles. The HARTING Han-Modular® “High Mating Cycles” (HMC) hinged frame allows the integration of contacts designed for especially high mating cycles (10,000 insertions/removals) in inserts from the proven Han-Modular® series.

Use of the Han-Modular® HMC hinged frame means Han–Modular® modules can be integrated into a HMC housing – and are consequently equipped for over 10,000 mating cycles. The HMC hinged frame differs from conventional hinged frames particularly with regard to the PE contact. The contact is specially coated in the HMC hinged frame and is attached to the latter using a special process.

 

Learn More

PE module does away with special cables for power connectors

HARTING has extended the Han-Modular® series with the introduction of a module for the pluggable connection of large PE cross-sections (10-35 mm²). The hinged frame of the Han-Modular® series already features two integrated PE connections for the 0.5-10mm² cross-section range. Cross-sections of 10-35 mm² can now be realized using the new pluggable PE module. Special cables with reduced PE are no longer necessary. The PE module is simply mounted in the articulated frame, creating a secure, electrically conductive connection from the PE contact to the hinged frame and the housing. The PE protective earth connection is pre-leading and complies with standard IEC 61984.

Buy Now

Modular connectors for Ethernet networks

Networking and digitization of manufacturing processes has meant an increase in the proportion of Ethernet components at the field level. To meet this trend, HARTING developed the Han-Modular®Switch US4. The US4 enables components such as high-resolution cameras used for quality assurance to be e.g. integrated into the network of a production facility with little effort. The Ethernet Switch US4 is suitable for industrial applications and supports Ethernet (10 Mbit/s), Fast Ethernet (100 Mbit/s) and Gigabit Ethernet (1000 Mbit/s). Up to 4 devices can be connected via RJ45 ports. The US4 Switch is Plug&Play compatible, and integrated LEDs provide quick and easy power and network diagnostics. HARTING’s strategy towards smarter modular connectors goes further: an ID module provides memory space for the connector. Other solutions emerging on the horizon are integrated sensors and wireless modules in the modular connector.

Buy Now

RG Group Approves HARTING’s Modular Connectors

Successful OEMs develop products with entire system reliability and quality in mind.

Watch to see how RG Group was able to improve the quality and overall system reliability, while simplifying installation by partnering with HARTING’s multi-media connectors

Buy Now

Hardwiring vs. Connectorization

When comparing ways to bring power, signal, or data into an application – there are two choices, permanently hardwiring connections or using a connector. When weighing the two options, there are several considerations. The first, and most important, is how frequently the application will be disconnected/reconnected. When hardwiring, each wire needs to be painstakingly removed and reconnected, resulting in substantial labor costs. If anything is miswired, it can take hours of troubleshooting.

Using a connector costs more upfront, but once made, it’s a plug-and-play solution is impossible to miswire and does not require skilled labor. For many, the long-term benefits of using connectors significantly outweigh hardwiring.

Buy Now

Smart Han® – The Gateway to the IIoT

The latest expansion of the modular series is the introduction of Smart Han® modules that allow connection to the Industrial Internet of Things (IIoT) at the connector level. HARTING combines expertise in reliable connectivity with future-forward technology – in the footprint of the well-established Han-Modular® insert.

HARTING’s Smart Han® approach is to develop solutions in conjunction with leading IIoT thought-leaders, as needs arise, with the goal of making them globally available.

 

Buy Now

Han-Modular® Configurator and Savings Calculator Application

The Industrial Connector Configurator is a drag-and-drop interactive tool that allows engineers, buyers, sales people and other users to select and customize electrical connectors that are used in a variety of industrial settings – including mechanical and plant engineering, broadcast and entertainment, factory automation, power generation and distributions, as well as electronics and telecommunication.

To better understand the cost savings over time, users can also input actual connector vs. hard-wiring costs.

The application dynamically displays the cost savings over a period of four different installations, which can also be sent to the user via email.

 

Download Now

Online Configurator for Industrial Connectors

Need to find the right interfaces for your machine construction quickly and reliably without the drawn-out process of considering the connector details and all the many combination options? The Han®configurator will quickly put all the necessary information and data relevant to your decision making at your fingertips.

Start Your Configuration