Products & Solutions

Cable assemblies

Wide selection of standardized and customized cable assemblies

Our delivery service of complete cable assemblies enables us to create added value for our customers. Once the particular requirements have been defined, we deliver a comprehensive solution with all the required coverage. Thus, for our customers, we are the one-stop-shop solution for all aspects of connectivity.

Glass fiber components

 

  • Working with glass fiber and POF
  • Polishing multiple fibers simultaneously
  • Integrated part of a hybrid cable
  • Various usages are possible

Encapsulation molding

  • A solid solution for
    Han® cable assemblies
  • Compact solution for double cable assemblies
  • Tightly fixed cable routing
  • Also possible for small quantities

Data cable

  • Molded cable assemblies for data applications
  • M12 and RJ45 connectors
  • PushPull cable
  • Modified cable entries

M23 servo, motor und signal/encoder cables

  • EMC compliant
  • Plug compatibility with Intercontec Speedtec
  • According to various manufacturers' standards
  • Encoder cables with different inserts: with 6, 7, 9, 12, 16, 17 or 19 poles
  • Motor cables with different inserts: 5+PE, 4+3+PE, 5+3+PE (A), 5+3+PE (B), 4+4+3+PE (B)

Bridging cables

  • Cable sets based on the customer's specifications
  • Complies with the special requirements of the railway sector
  • Long-term tests are possible
  • Mechanical construction and modified connectors
  • Customized packaging ensures safe shipping

Find out more in our HARTING Customized Solutions Catalog!