Products & Solutions

HARTING PushPull Connectors

See HARTING's variety in PushPull products providing Power, Signal, and Data

HARTING PushPull SFP XS

Outdoor applications - such as cell towers, surveillance cameras, and train signaling require reliable communication connectivity specifically designed for harsh environments. Unlike indoor applications, LC Fiber Optic and RJ45 connections in these environments face problems, such as contamination from dirt, that can result in poor performance or even complete loss of communication.

The HARTING PushPull SFP XS eliminates this problem with its rugged housing and fully protected contacts - creating a compact, reliable, and safe solution for outdoor Communication connectivity.

Benefits

  • Reliable – Optical contacts with pre-mounted transceiver ensure easy and reliable installation even in the harshest environments.
  • Compact - An ultra-short cable connector combined with the receptacle, which offers a tolerance of 56-64mm to accomodate different transceiver lengths, results in the shortest mated connector.
  • Flexible - LC Fiber or RJ45 connections can be used with the same receptacle. Multiple ribs on the receptacle accomodate different transceiver lengths.
  • Rugged - IP 67 rating for protection from dust in harsh environments.
  • Easy to Use - Internal PushPull locking mechanism, blind mating, color-coding and utilization of standardized SFP transceivers make HARTING PushPull SFP XS connectors extremely easy to handle providing error-free mating process.
  • Space Saving - Smaller size and optimized receptacle offers the possibility of miniaturizing the end device.  Smaller size and optimized receptacle offers the possibility of stacking receptacles very close to one another, allowing for a smaller footprint of an end device.
  • Fail-safe - Audible clicks indicate when connector is fully plugged in, while color coding and blind mating options prevent connection errors.
  • Lightweight - PushPull hood and housing is made from a plastic material, offering a very light weight and robust solution.

PushPull RJ45

HARTING PushPull RJ45 offers inserts for Cat.5 and Cat.6e in two different termination styles, with tool less IDC contacts or piercing contacts.

Features:

  • Fully shielded, 360° shielding contact
  • 10/100/1000 Mbit/s Cat. 5 and 1/10 Gbit/s Cat. 6
  • Insulation displacement contact
  • Piercing contacts
  • 4-pole Cat. 5 and 8-pole Cat. 6
  • IP 65/67 rated
  • Cable OD range 4.9mm - 8.6mm
  • AWG 24 to AWG 22 Cat. 5 and AWG 27 to AWG 22 Cat. 6
  • Mating cycles min. 750
  • Temperature range -40 to +70°C
  • Housings: plastic/metal
  • UL approved
View Products

PushPull Signal - 10 Pole

HARTING PushPull Signal connectors meet the demands of industry for the reliable transmission of analog, low voltage and bus signals.

Features:

  • Fully shielded, 360° shielding contact
  • 10mΩ contact resistance
  • 100V
  • 5A / pin
  • Crimp contacts
  • 10 pole
  • IP 65/67 rated
  • Cable OD range 6.5mm - 9.5mm
  • AWG 24 to AWG 18
  • Mating cycles min. 500
  • Temperature from -40 to +70°C
  • Housing: plastic
View Products

PushPull Signal - 20 Pole

Features:

  • 20mΩ contact resistance
  • 50V
  • 2 A/pin
  • Crimp contacts
  • 20 pole
  • IP 65/67 rated
  • Mating cycles min. 100
  • Temperature from -40 to +85°C
  • Housing: plastic
View Products

PushPull Fiber Optics

HARTING PushPull Fiber connectors offer solutions for SCRJ plastic optical fiber and LC glass optical fiber in single mode and multimode application.

Features:

  • High packing density
  • High mechanical stability
  • LC GOF & SCRJ POF
  • 2 optical contacts - duplex
  • IP 65/67 rated
  • Cable OD range 5.8mm - 7.2mm (GOF) and Cable OD range 6.5mm - 9.5mm (POF)
  • Single mode or multimode
  • Mating cycles min. 200
  • Temperature from -40 to +70°C
  • Housings: plastic/metal
  • UL approved 
View Products

PushPull Power

HARTING PushPull Power connectors are touch-proof offering high current carrying capacity with minimum space requirements and coding options without losing contact.

Features:

  • Fully shielded, 360° shielding contact
  • Touch proof protection
  • From 48V to 690V
  • From 12A to 16A / pin
  • Crimp contacts, solder pins, quick-lock & cage clamp options
  • 3-pole 2/0 AC, 4-pole DC, 5-pole 4/0 AC
  • IP 65/67 rated
  • Cable OD range 4.9mm - 8.6mm
  • AWG 20 to AWG 12
  • Mating cycles min. 750
  • Temperature range -40 to +70°C
  • Housings: plastic/metal
  • UL approved
View Products