Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
HARTING connectors inside a wind turbine
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Railway
Railway Overview
Robotics
Robotics Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif

Solutions


Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Customised Solutions
HARTING customised solution

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING AE
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Hybrid connectors
OverviewProductsKnowledge
  1. Home
  2. Device connectivity
  3. Cable connectors and cable assemblies
  4. Hybrid connectors
  5. Products
  6. Data and power/signal

Data and power/signal

Filter

Products 1078

Relevance
Hybr.cable assy, AC, 1m -2x Han3a
Cable assemblies

Hybr.cable assy, AC, 1m -2x Han3a

Article No.: 33 57 211 0010 001

Pre-assembled on both sidesHybrid cable (copper / copper)AC versionCable length: 1 m

1 m
Hybr.cable assy, DC, 1m -2x Han3a
Cable assemblies

Hybr.cable assy, DC, 1m -2x Han3a

Article No.: 33 57 211 0010 002

Pre-assembled on both sidesHybrid cable (copper / copper)DC versionCable length: 1 m

1 m
RJI Han3A met.Hyb. PN Cat5+4x1,5 0.5m
Cable assemblies

RJI Han3A met.Hyb. PN Cat5+4x1,5 0.5m

Article No.: 09 45 715 1362

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

0.5 m
RJI Han3A pla.Hyb. PN Cat5+4x1,5 0.8m
Cable assemblies

RJI Han3A pla.Hyb. PN Cat5+4x1,5 0.8m

Article No.: 09 45 725 1362

Pre-assembled on both sidesCopper cable (round)Cable length: 0.8 m

0.8 m
RJI Han3A pla.Hyb. Cat6A+4x1,5 1.5m
Cable assemblies

RJI Han3A pla.Hyb. Cat6A+4x1,5 1.5m

Article No.: 09 45 725 1503

Pre-assembled on both sidesCopper cable (round)Cable length: 1.5 m

1.5 m
RJI Han3A M.Hyb. Cat6A+4x1,5 1.0m
Cable assemblies

RJI Han3A M.Hyb. Cat6A+4x1,5 1.0m

Article No.: 09 45 725 1532

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

1 m
Inducom Crimp ferrule 13,0 - 14,0mm
Crimp ferrule

Inducom Crimp ferrule 13,0 - 14,0mm

Article No.: 61 03 000 0127

Inner diameter: 13 mmOuter diameter: ‌14 mm

InduCom c-clamp 9-37P dia.5-7mm bulk
Cable clamp

InduCom c-clamp 9-37P dia.5-7mm bulk

Article No.: 61 03 000 0141 280

D-Sub 1 ... 4Cable diameter: 5 ... 7 mm

Crimphuelse 12,0 - 13,0
Crimp ferrule

Crimphuelse 12,0 - 13,0

Article No.: 61 03 000 0142

Inner diameter: 12 mmOuter diameter: ‌13 mm

InduCom c-clamp 9-37P dia.9-12mm bulk
Cable clamp

InduCom c-clamp 9-37P dia.9-12mm bulk

Article No.: 61 03 000 0143 280

D-Sub 1 ... 4Cable diameter: 9 ... 12 mm

Crimp flange for Hood 9-37P 8,5-9,5mm
Crimp flange

Crimp flange for Hood 9-37P 8,5-9,5mm

Article No.: 61 03 000 0165

D-Sub 1 ... 4Inner diameter: 8.5 mmOuter diameter: ‌9.5 mm

Crimp flange for Hood 9-37P 5,5-6,5mm
Crimp flange

Crimp flange for Hood 9-37P 5,5-6,5mm

Article No.: 61 03 000 0166

D-Sub 1 ... 4Inner diameter: 5.5 mmOuter diameter: ‌6.5 mm

InduCom c-clamp 9-37P dia.7-10mm bulk
Cable clamp

InduCom c-clamp 9-37P dia.7-10mm bulk

Article No.: 61 03 000 0044 280

D-Sub 1 ... 4Cable diameter: 7 ... 10 mm

Inducom Crimp ferrule 5,0 - 6,0mm
Crimp ferrule

Inducom Crimp ferrule 5,0 - 6,0mm

Article No.: 61 03 000 0045

Inner diameter: 5 mmOuter diameter: ‌6 mm

Inducom Crimp ferrule 5,5 - 6,5mm
Crimp ferrule

Inducom Crimp ferrule 5,5 - 6,5mm

Article No.: 61 03 000 0046

Inner diameter: 5.5 mmOuter diameter: ‌6.5 mm

Inducom Crimp ferrule 6,0 - 7,0mm
Crimp ferrule

Inducom Crimp ferrule 6,0 - 7,0mm

Article No.: 61 03 000 0047

Inner diameter: 6 mmOuter diameter: ‌7 mm

Inducom Crimp ferrule 6,5 - 7,5mm
Crimp ferrule

Inducom Crimp ferrule 6,5 - 7,5mm

Article No.: 61 03 000 0048

Inner diameter: 6.5 mmOuter diameter: ‌7.5 mm

Inducom Crimp ferrule 7,0 - 8,0mm
Crimp ferrule

Inducom Crimp ferrule 7,0 - 8,0mm

Article No.: 61 03 000 0049

Inner diameter: 7 mmOuter diameter: ‌8 mm

Inducom Crimp ferrule 7,5 - 8,5mm
Crimp ferrule

Inducom Crimp ferrule 7,5 - 8,5mm

Article No.: 61 03 000 0050

Inner diameter: 7.5 mmOuter diameter: ‌8.5 mm

Inducom Crimp ferrule 8,0 - 9,0mm
Crimp ferrule

Inducom Crimp ferrule 8,0 - 9,0mm

Article No.: 61 03 000 0051

Inner diameter: 8 mmOuter diameter: ‌9 mm

20 (of 1,078)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information