Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machine Building
Machinery
Robotics
Robotics Overview
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING AE
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Board to cable connectors
OverviewProductsKnowledge
  1. Home
  2. Device connectivity
  3. PCB connectors
  4. Board to cable connectors
  5. Products
  6. Power and signal connectors

Power and signal connectors

Filter

Products 2135

Relevance
HPP V4 Power insert crimp 250V/16A 3p
Connectors

HPP V4 Power insert crimp 250V/16A 3p

Article No.: 09 46 500 3401

FemaleCrimp terminationRated current: ‌16 AContacts: 2Conductor cross-section: 0.75 ... 2.5 mm² Stranded

HPP V4 Power insert crimp 48V/12A 4p
Connectors

HPP V4 Power insert crimp 48V/12A 4p

Article No.: 09 46 500 4401

FemaleCrimp terminationRated current: ‌12 AContacts: 4Conductor cross-section: 0.75 ... 2.5 mm² Stranded

DIN-Signal C064MS-3,0C1-2
Male connector

DIN-Signal C064MS-3,0C1-2

Article No.: 09 03 164 6921

Wave soldering terminationRated current: ‌2 AContacts: 64AngledCopper alloyAu over NiP over Ni Mating side, Sn over Ni Termination sidePerformance level: 2, acc. to IEC 60603-2Coding: Coding with loss of contacts, Side codingPCB fixing: With fixing flangeThermoplastic resin, glass-fibre filledRAL 7032 (pebble grey)

DIN-Signal C096MS-3,0C1-2-clip
Male connector

DIN-Signal C096MS-3,0C1-2-clip

Article No.: 09 03 396 6921

Wave soldering terminationRated current: ‌2 AContacts: 96AngledCopper alloyAu over NiP over Ni Mating side, Sn over Ni Termination sidePerformance level: 2, acc. to IEC 60603-2Coding: Coding with loss of contactsPCB fixing: With fixing flange, With snap-in clipThermoplastic resin, glass-fibre filledRAL 7032 (pebble grey)

ix Industrial 10B-1 jack V (T&R450)
PCB connector

ix Industrial 10B-1 jack V (T&R450)

Article No.: 09 45 281 9002

VerticalSolder terminationRated current: ‌1.5 AContacts: 10Copper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideCoding: Type BPolyamide (PA)Grey

DIN-Power F048MS-3,0C1-2
Male connector

DIN-Power F048MS-3,0C1-2

Article No.: 09 06 148 6901

Wave soldering terminationRated current: ‌6 AContacts: 48AngledCopper alloyNoble metal over Ni Mating side, Sn over Ni Termination sidePerformance level: 2, acc. to IEC 60603-2Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 codingPCB fixing: With fixing flangeThermoplastic resin, glass-fibre filledRAL 7032 (pebble grey)

PushPull V4, compact housing w. clip
Bulkhead mounted housing

PushPull V4, compact housing w. clip

Article No.: 09 45 545 0042

Compact, With board locks, With integrated sealPushPullMaterial (hood/housing): ThermoplasticBlackMaterial (seal): TPE-V

DSUB SV FE SSDP ANG73-254 09P PL2 GC4-40
Connector

DSUB SV FE SSDP ANG73-254 09P PL2 GC4-40

Article No.: 09 66 152 6612

Wave soldering terminationRated current: ‌6.5 AFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steelBlackContacts: 9 With grounding pinCopper alloyNoble metal over Ni

DSUB SV MA SSDP STR 09P PL2 GC 4-40
Connector

DSUB SV MA SSDP STR 09P PL2 GC 4-40

Article No.: 09 65 161 6712

Wave soldering terminationRated current: ‌6.5 AMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steelBlackContacts: 9Copper alloyNoble metal over Ni

DSUB SV FE SSDP STR 09P PL2 GC 4-40
Connector

DSUB SV FE SSDP STR 09P PL2 GC 4-40

Article No.: 09 66 151 6512

Wave soldering terminationRated current: ‌6.5 AFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steelBlackContacts: 9Copper alloyNoble metal over Ni

DSUB SV FE SSDP STR 09P PL2 GC SLK 4-40
Connector

DSUB SV FE SSDP STR 09P PL2 GC SLK 4-40

Article No.: 09 66 151 6513

Wave soldering terminationRated current: ‌6.5 AFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steelBlackContacts: 9Copper alloyNoble metal over Ni

HPP V4 Signal THT 10-pole vertical jack
Connectors

HPP V4 Signal THT 10-pole vertical jack

Article No.: 09 45 545 9012

Solder jackSolder terminationRated current: ‌5 AContacts: 10Copper alloyNoble metal over Ni Mating side, Sn over Ni Termination side

ix Industrial 10B-1 jack AH (T&R550)
PCB connector

ix Industrial 10B-1 jack AH (T&R550)

Article No.: 09 45 281 9001

HorizontalSolder terminationRated current: ‌1.5 AContacts: 10Copper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideCoding: Type BLiquid crystal polymer (LCP)Grey

DIN-Signal 2C048MS-1C1-2
Male connector

DIN-Signal 2C048MS-1C1-2

Article No.: 09 23 148 6921

Wave soldering terminationRated current: ‌2 AContacts: 48AngledCopper alloyAu over NiP over Ni Mating side, Sn over Ni Termination sidePerformance level: 2, acc. to IEC 60603-2Coding: Coding with loss of contactsPCB fixing: With fixing flangeThermoplastic resin, glass-fibre filledRAL 7032 (pebble grey)

DSUB SV MA SSDP ANG73-254 09P PL2 GC 4-
Connector

DSUB SV MA SSDP ANG73-254 09P PL2 GC 4-

Article No.: 09 65 162 6812

Wave soldering terminationRated current: ‌6.5 AMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steelBlackContacts: 9 With grounding pinCopper alloyNoble metal over Ni

DSUB SV MA SSDP ANG36-254 09P PL2 GC4-40
Connector

DSUB SV MA SSDP ANG36-254 09P PL2 GC4-40

Article No.: 09 65 162 6816

Low-profileWave soldering terminationRated current: ‌6.5 AMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steelBlackContacts: 9 With grounding pinCopper alloyNoble metal over Ni

PushPull V4, compact housing w/o clip
Bulkhead mounted housing

PushPull V4, compact housing w/o clip

Article No.: 09 45 545 0043

Compact, With integrated sealPushPullMaterial (hood/housing): ThermoplasticBlackMaterial (seal): TPE-V

Han PushPull Power 4/0 M 90° solder pts.
Connectors

Han PushPull Power 4/0 M 90° solder pts.

Article No.: 09 35 002 3003

MaleSolder terminationRated current: ‌16 AContacts: 5Copper alloySilver plated

Han PushPull Power Base panel w. gasket
Bulkhead mounted housing

Han PushPull Power Base panel w. gasket

Article No.: 09 35 002 0323

PushPullMaterial (hood/housing): ThermoplasticBlack

DSUB SV MA SSDP ANG73-254 09P PL2GCSLK4-
Connector

DSUB SV MA SSDP ANG73-254 09P PL2GCSLK4-

Article No.: 09 65 162 6813

Wave soldering terminationRated current: ‌6.5 AMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steelBlackContacts: 9 With grounding pinCopper alloyNoble metal over Ni

20 (of 2,135)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information