Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machine Building
Machinery
Robotics
Robotics Overview
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING AE
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Industrial Ethernet Switches
OverviewProductsKnowledge
  1. Home
  2. Industrial Ethernet Switches
  3. Products
  4. Target Markets
  5. Automation

Automation

Filter

From
To
From
To

Products 146

Relevance
Ha-VIS eCon 2050B-A
Industrial Ethernet Switches

Ha-VIS eCon 2050B-A

Article No.: 24 02 005 0010

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 510/100 Mbit/s (RJ45-Ports): 5Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2080B-A
Industrial Ethernet Switches

Ha-VIS eCon 2080B-A

Article No.: 24 02 008 0010

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2050BT-A
Industrial Ethernet Switches

Ha-VIS eCon 2050BT-A

Article No.: 24 02 005 0000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 510/100 Mbit/s (RJ45-Ports): 5Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3080BT-A
Industrial Ethernet Switches

Ha-VIS eCon 3080BT-A

Article No.: 24 03 008 0000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2080GBT-A
New
Industrial Ethernet Switches

Ha-VIS eCon 2080GBT-A

Article No.: 24 02 408 0000

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (RJ45-Ports): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 4080-B1
Industrial Ethernet Switches

Ha-VIS eCon 4080-B1

Article No.: 20 77 208 3001

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (M12D-Ports): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3080B-A
Industrial Ethernet Switches

Ha-VIS eCon 3080B-A

Article No.: 24 03 008 0010

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2080BT-A
Industrial Ethernet Switches

Ha-VIS eCon 2080BT-A

Article No.: 24 02 008 0000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (RJ45-Ports): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2040B-A
Industrial Ethernet Switches

Ha-VIS eCon 2040B-A

Article No.: 24 02 004 0010

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 410/100 Mbit/s (RJ45-Ports): 4Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 3043GBT-AC
Industrial Ethernet Switches

Ha-VIS eCon 3043GBT-AC

Article No.: 24 03 404 3300

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 710/100/1000 Mbit/s (RJ45-Ports): 41000 Mbit/s (Mini GBIC-Ports): 3Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2080GB-A
New
Industrial Ethernet Switches

Ha-VIS eCon 2080GB-A

Article No.: 24 02 408 0010

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (RJ45-Ports): 8Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 2050GB-A
Industrial Ethernet Switches

Ha-VIS eCon 2050GB-A

Article No.: 24 02 405 0010

UnmanagedFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 510/100/1000 Mbit/s (RJ45-Ports): 5Operating temperature: ‌0 ... +55 °C

Ha-VIS eCon 4080GBT-BXT
Industrial Ethernet Switches

Ha-VIS eCon 4080GBT-BXT

Article No.: 20 77 408 0000

UnmanagedGigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (M12-ports X-coding): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 2040BT-A
Industrial Ethernet Switches

Ha-VIS eCon 2040BT-A

Article No.: 24 02 004 0000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 410/100 Mbit/s (RJ45-Ports): 4Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3011BT-AT1-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 3011BT-AT1-SPE

Article No.: 24 05 001 1400

Media converterFast EthernetNominal voltage: 24, 48Total number of ports: 2100 Mbit/s (RJ45-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3026 BT-AT1-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 3026 BT-AT1-SPE

Article No.: 24 05 002 6400

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 8100 Mbit/s (RJ45-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3026 GBT-AT1-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 3026 GBT-AT1-SPE

Article No.: 24 05 402 6400

UnmanagedGigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (RJ45-Ports): 21000 Mbit/s (RJ45-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3011GBT-AT1-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 3011GBT-AT1-SPE

Article No.: 24 05 401 1400

Media converterFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 210/100/1000 Mbit/s (RJ45-Ports): 11000 Mbit/s (RJ45-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 4017GBT-MXT-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 4017GBT-MXT-SPE

Article No.: 20 77 617 0000

UnmanagedGigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (M12-ports X-coding): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 4035GBT-MXT-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 4035GBT-MXT-SPE

Article No.: 20 77 635 0000

UnmanagedGigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (M12-ports X-coding): 1Operating temperature: -40 ... +70 °C

20 (of 146)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information