Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machine Building
Machinery
Robotics
Robotics Overview
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING AE
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Rectangular connectors
OverviewProductsKnowledge
  1. Home
  2. Industrial connectors / Han®
  3. Rectangular connectors
  4. Products
  5. Series
  6. Han-Modular® the modular connector
  7. Modules
  8. Power 16 A ... 400 A

Power 16 A ... 400 A

Filter

Products 156

Relevance
Han 70A crimp module 1500V, male
Han® 70 A module

Han 70A crimp module 1500V, male

Article No.: 09 14 002 3042

Single moduleCrimp terminationMaleContacts: 2Conductor cross-section: 6 ... 25 mm²Rated current: ‌70 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 70A crimp module 1500V, female
Han® 70 A module

Han 70A crimp module 1500V, female

Article No.: 09 14 002 3142

Single moduleCrimp terminationFemaleContacts: 2Conductor cross-section: 6 ... 25 mm²Rated current: ‌70 APolycarbonate (PC)RAL 7032 (pebble grey)

Han CC Protected module, crimp male
Configurable
Han® CC Protected module

Han CC Protected module, crimp male

Article No.: 09 14 004 3041

Single moduleCrimp terminationMaleContacts: 4Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han EE module, crimp male
Configurable
Han® EE module

Han EE module, crimp male

Article No.: 09 14 008 3001

Single moduleCrimp terminationMaleContacts: 8Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han CC Protected module, crimp female
Configurable
Han® CC Protected module

Han CC Protected module, crimp female

Article No.: 09 14 004 3141

Single moduleCrimp terminationFemaleContacts: 4Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 70A crimp module, female
Configurable
Han® 70 A module

Han 70A crimp module, female

Article No.: 09 14 002 3141

Single moduleCrimp terminationFemaleContacts: 2Conductor cross-section: 6 ... 25 mm²Rated current: ‌70 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 70A crimp module, male
Configurable
Han® 70 A module

Han 70A crimp module, male

Article No.: 09 14 002 3041

Single moduleCrimp terminationMaleContacts: 2Conductor cross-section: 6 ... 25 mm²Rated current: ‌70 APolycarbonate (PC)RAL 7032 (pebble grey)

Han E module, crimp male
Configurable
Han E® module

Han E module, crimp male

Article No.: 09 14 006 3001

Single moduleCrimp terminationMaleContacts: 6Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han E module, crimp female
Configurable
Han E® module

Han E module, crimp female

Article No.: 09 14 006 3101

Single moduleCrimp terminationFemaleContacts: 6Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han EE module, crimp female
Configurable
Han® EE module

Han EE module, crimp female

Article No.: 09 14 008 3101

Single moduleCrimp terminationFemaleContacts: 8Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han EEE module, crimp female
Configurable
Han® EEE module

Han EEE module, crimp female

Article No.: 09 14 020 3101

Double moduleCrimp terminationFemaleContacts: 20Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han EEE module, crimp male
Configurable
Han® EEE module

Han EEE module, crimp male

Article No.: 09 14 020 3001

Double moduleCrimp terminationMaleContacts: 20Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 40A crimp module, male
Configurable
Han® 40 A module

Han 40A crimp module, male

Article No.: 09 14 002 3002

Single moduleCrimp terminationMaleContacts: 2Conductor cross-section: 1.5 ... 10 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han 40A crimp module, female
Configurable
Han® 40 A module

Han 40A crimp module, female

Article No.: 09 14 002 3102

Single moduleCrimp terminationFemaleContacts: 2Conductor cross-section: 1.5 ... 10 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han E Protected module, crimp female
Configurable
Han E® Protected module

Han E Protected module, crimp female

Article No.: 09 14 006 3141

Single moduleCrimp terminationFemaleContacts: 6Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han E Protected module, crimp male
Configurable
Han E® Protected module

Han E Protected module, crimp male

Article No.: 09 14 006 3041

Single moduleCrimp terminationMaleContacts: 6Conductor cross-section: 0.14 ... 4 mm²Rated current: ‌16 APolycarbonate (PC)RAL 7032 (pebble grey)

Han C module, crimp male
Configurable
Han® C module

Han C module, crimp male

Article No.: 09 14 003 3001

Single moduleCrimp terminationMaleContacts: 3Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han CD module, crimp female
Configurable
Han® CD module

Han CD module, crimp female

Article No.: 09 14 007 3101

Single moduleCrimp terminationFemaleContacts: 7Conductor cross-section: 0.14 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han C module, crimp female
Configurable
Han® C module

Han C module, crimp female

Article No.: 09 14 003 3101

Single moduleCrimp terminationFemaleContacts: 3Conductor cross-section: 1.5 ... 6 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

Han C module, crimp female (two part)
Configurable
Han® C module

Han C module, crimp female (two part)

Article No.: 09 14 003 3103

Single modulefor increased tensile stressCrimp terminationFemaleContacts: 3Conductor cross-section: 1.5 ... 10 mm²Rated current: ‌40 APolycarbonate (PC)RAL 7032 (pebble grey)

20 (of 156)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information